産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 151670201 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 30.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670202 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151670203 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670204 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 51.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670205 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 76.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670206 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 76.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670207 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 102.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670208 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 102.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670209 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 127.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670210 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 127.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151670211 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 152.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670212 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 152.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670213 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 178.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670214 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 178.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151670215 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 203.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670216 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 203.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670217 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 229.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670218 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 229.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670219 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 254.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670220 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 254.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151670221 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 305.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670222 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 305.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151670223 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 30.00mm | 8 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670224 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 30.00mm | 8 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151670225 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 51.00mm | 8 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |