産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 151350200 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 2 Circuits, Beige | 50.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 0.854/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350201 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 2 Circuits, Beige | 100.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.156/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350202 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 2 Circuits, Beige | 150.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.458/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350203 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 2 Circuits, Beige | 300.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.363/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350205 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 2 Circuits, Beige | No | 450.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 3.268/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350206 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 2 Circuits, Beige | 600.00mm | 2 | 2 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 4.174/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350300 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 3 Circuits, Beige | 50.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.140/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350301 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 3 Circuits, Beige | No | 100.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.593/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350302 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 3 Circuits, Beige | 150.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.046/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350303 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 3 Circuits, Beige | 300.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 3.404/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350305 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 3 Circuits, Beige | No | 450.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 4.762/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350306 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 3 Circuits, Beige | 600.00mm | 3 | 3 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 6.121/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350400 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 4 Circuits, Beige | No | 50.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.433/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350401 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 4 Circuits, Beige | No | 100.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.037/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350402 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Beige | 150.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.641/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350403 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Beige | 300.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 4.452/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350405 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 4 Circuits, Beige | No | 450.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 6.263/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350406 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Beige | 600.00mm | 4 | 4 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 8.074/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350500 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 5 Circuits, Beige | No | 50.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 1.723/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350501 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 5 Circuits, Beige | No | 100.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.477/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350502 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Beige | 150.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.232/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350503 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Beige | 300.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 5.496/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350505 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 5 Circuits, Beige | No | 450.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 7.759/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |
| 151350506 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Beige | 600.00mm | 5 | 5 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 10.023/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 | |
| 151350600 | CLIK-Mate-to-CLIK-Mate Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 6 Circuits, Beige | 50.00mm | 6 | 6 | Beige | Male-Male | Yes | Copper Alloy | Tin | Tin | PBT | 2.016/g | 1 | No | Bag | 1.50mm | 0.406µm | 0.406µm | No | Crimp or Compression | UL 1061 | 24 |