産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1511180400 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, with Peg, with Pick and Place Cap, 50 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 50 | 50 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.130/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180404 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 4 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.255/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180406 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 6 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 6 | 6 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.335/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180408 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.417/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180410 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 10 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 10 | 10 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.498/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180412 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 12 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 12 | 12 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.579/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180414 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 14 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 14 | 14 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.660/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180416 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 16 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 16 | 16 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.741/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180418 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 18 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 18 | 18 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.822/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180420 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 20 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 20 | 20 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.908/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180422 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 22 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 22 | 22 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.984/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180424 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 24 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 24 | 24 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.065/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180426 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 26 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 26 | 26 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.146/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180428 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 28 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 28 | 28 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.227/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180430 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 30 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 30 | 30 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.309/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180432 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 32 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 32 | 32 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.389/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180434 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 34 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 34 | 34 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.471/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180440 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 40 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 40 | 40 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.714/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180444 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 44 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 44 | 44 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.876/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180446 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 46 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 46 | 46 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.958/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180450 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, without Peg, with Pick and Place Cap, 50 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 50 | 50 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.121/g | 2 | Vertical | Embossed Tape on Reel | No | No | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180454 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, with Peg, with Pick and Place Cap, 4 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.255/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180456 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, with Peg, with Pick and Place Cap, 6 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 6 | 6 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.335/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180458 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, with Peg, with Pick and Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.417/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |
| 1511180460 | Milli-Grid PCB Header, 2.00mm Pitch, Vertical, Surface Mount, Dual Row, 2.00µm Tin (Sn) Plating, with Peg, with Pick and Place Cap, 10 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 10 | 10 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.498/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | No | Pick and Place Cap | Yes | No | -55° to +105°C | Surface Mount |