産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1511050001 | 0.50mm Pitch DDR4 miniDIMM Socket, Surface Mount, Vertical, with Natural (Off-White) Latches, with Center Forklock, without Pick and Place Cap, 288 Circuits | 288 | 288 | 25 | Vertical (Top Entry) | 94V-0 | Black | No | Natural (Off-White) | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.834/g | Tray | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | 2.540µm | -55° to +85°C | Surface Mount | |
| 1511050002 | 0.50mm Pitch DDR4 miniDIMM Socket, Surface Mount, Vertical, with Natural (Off-White) Latches, without Center Forklock, with Pick and Place Cap, 288 Circuits | No | 288 | 288 | 25 | Vertical (Top Entry) | 94V-0 | Black | No | Natural (Off-White) | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.810/g | Tray | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | 2.540µm | -55° to +85°C | Surface Mount |
| 1511050003 | 0.50mm Pitch DDR4 miniDIMM Socket, Surface Mount, Vertical, with Natural (Off-White) Latches, with Center Forklock, with Pick and Place Cap, 288 Circuits | 288 | 288 | 25 | Vertical (Top Entry) | 94V-0 | Black | No | Natural (Off-White) | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.834/g | Tray | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | 2.540µm | -55° to +85°C | Surface Mount | |
| 1511050004 | 0.50mm Pitch DDR4 miniDIMM Socket, Surface Mount, Vertical, with Natural (Off-White) Latches, without Center Forklock, without Pick and Place Cap, 288 Circuits | No | 288 | 288 | 25 | Vertical (Top Entry) | 94V-0 | Black | No | Natural (Off-White) | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.810/g | Tray | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | 2.540µm | -55° to +85°C | Surface Mount |