産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1511000002 | 2.00mm Pitch Milli-Grid Receptacle Housing, 2 Circuits, Lead-Free, Black | 2 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.177/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000003 | 2.00mm Pitch Milli-Grid Receptacle Housing, 3 Circuits, Lead-Free, Black | 3 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.220/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000004 | 2.00mm Pitch Milli-Grid Receptacle Housing, 4 Circuits, Lead-Free, Black | 4 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.266/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000005 | 2.00mm Pitch Milli-Grid Receptacle Housing, 5 Circuits, Lead-Free, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.312/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000006 | 2.00mm Pitch Milli-Grid Receptacle Housing, 6 Circuits, Lead-Free, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.358/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000007 | 2.00mm Pitch Milli-Grid Receptacle Housing, 7 Circuits, Lead-Free, Black | 7 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.404/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000008 | 2.00mm Pitch Milli-Grid Receptacle Housing, 8 Circuits, Lead-Free, Black | 8 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.450/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000009 | 2.00mm Pitch Milli-Grid Receptacle Housing, 9 Circuits, Lead-Free, Black | No | 9 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.497/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C |
| 1511000010 | 2.00mm Pitch Milli-Grid Receptacle Housing, 10 Circuits, Lead-Free, Black | 10 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.543/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C | |
| 1511000107 | 2.00mm Pitch Milli-Grid Receptacle Housing with Latch Stopper, 7 Circuits, Lead-Free, Black | No | 7 | Black | 94V-0 | Receptacle | No | No | Yes | PBT | 0.521/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C |
| 1511000110 | 2.00mm Pitch Milli-Grid Receptacle Housing with Latch Stopper, 10 Circuits, Lead-Free, Black | No | 10 | Black | Receptacle | No | No | Yes | PBT | 1.781/g | 1 | Tray | No | 2.00mm | 2.00mm | Yes | -40° to +70°C |