産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150390201 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 31.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 31.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390202 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 31.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 31.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390203 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390204 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 51.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390205 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | A (same side) | Flexible | Gold | 0.410/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150390206 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390207 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 102.00mm | 6 | A (same side) | Flexible | Gold | 0.535/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390208 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 102.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390209 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 127.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390210 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 127.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390211 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 152.00mm | 6 | A (same side) | Flexible | Gold | 0.870/g | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390212 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 152.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390213 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 178.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390214 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 178.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390215 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 203.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390216 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 203.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390217 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 229.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390218 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 229.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390219 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 254.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150390220 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 254.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390221 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 305.00mm | 6 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390222 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 305.00mm | 6 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390223 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 31.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 31.00mm | 8 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390224 | 1.00mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 31.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 31.00mm | 8 | D (opposite side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150390225 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 8 Circuits | 51.00mm | 8 | A (same side) | Flexible | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |