産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150220230 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 51.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220240 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 51.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220250 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 51.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220280 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 80 Circuits | 51.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220430 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 102.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | 0.100/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220440 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 102.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220450 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 102.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | 0.600/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220480 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 80 Circuits | 102.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220630 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 152.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | 0.650/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220640 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 152.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220650 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 152.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220680 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 80 Circuits | 152.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220830 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 203.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220840 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 203.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150220850 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 203.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150220880 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 80 Circuits | 203.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150221030 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 254.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150221040 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 254.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150221050 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 254.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150221080 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 80 Circuits | 254.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | ||
| 150221230 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 305.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | 4.100/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150221240 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 305.00mm | 40 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150221250 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 305.00mm | 50 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150221280 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 80 Circuits | No | 305.00mm | 80 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
| 150222430 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 610.00mm | 30 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |