産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150200029 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 30.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200030 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 30.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200031 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | 51.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150200032 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 51.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200033 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200034 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200035 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | 102.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150200036 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 102.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200037 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200038 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200039 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 152.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200040 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | 152.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150200041 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200042 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200043 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200044 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200045 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200046 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200047 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200048 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200049 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | 305.00mm | 4 | A (same side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150200050 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 305.00mm | 4 | D (opposite side) | Flexible | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200051 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 30.00mm | 6 | A (same side) | Flexible | Gold | 0.069/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200052 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 30.00mm | 6 | D (opposite side) | Flexible | Gold | 0.069/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150200053 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Flexible | Gold | 0.109/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |