産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150190203 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150190204 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 51.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190205 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 76.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150190206 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190207 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 102.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190208 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 102.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190209 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 6 Circuits | 127.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150190210 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 127.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190211 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 152.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190212 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 152.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190213 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 178.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190214 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 178.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190215 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 203.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190216 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 203.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190217 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 229.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190218 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 229.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190219 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 254.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190220 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 254.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190221 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 305.00mm | 6 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190222 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 305.00mm | 6 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190225 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 8 Circuits | 51.00mm | 8 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150190226 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 51.00mm | 8 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190227 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 8 Circuits | 76.00mm | 8 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150190228 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 76.00mm | 8 | D (opposite side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 150190229 | 1.00mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 102.00mm | 8 | A (same side) | Superior Retention | Polyester | Gold | Bag | 1.00mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |