産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150160097 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 10 Circuits | 51.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150160098 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 51.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160099 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 76.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160100 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 76.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160101 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 10 Circuits | 102.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150160102 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 102.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160103 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 127.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160104 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 127.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160105 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 152.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160106 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 152.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160107 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 178.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160108 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 178.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160109 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 203.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160110 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 203.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160111 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 229.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160112 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 229.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160113 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 254.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160114 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 254.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160115 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 10 Circuits | 305.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150160116 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 305.00mm | 10 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160207 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 20 Circuits | 51.00mm | 20 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | ||
| 150160208 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 51.00mm | 20 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160209 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 76.00mm | 20 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A | |
| 150160210 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 76.00mm | 20 | D (opposite side) | Superior Retention | Gold | 0.250/g | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
| 150160211 | 0.50mm Pitch Premo-Flex One-Touch FFC Jumper with Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 20 Circuits | 102.00mm | 20 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |