産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300230001 | Super-Safeway Single Button, 2 Pin, Single-Pole, Single-Throw, Normally Open, 10A, Snap Action Switch, Nitrile/PVC Switch Boot, 125/250V AC, Mini-Change Connection | No | N/A | N/A | N/A | N/A | 68.492/g | Carton | ||||||
| 1300230002 | Super-Safeway Single Button, 2 Pin, Single-Pole, Single-Throw, Normally Closed, 10A, Snap Action Switch, Nitrile/PVC Switch Boot, 125/250V AC, Mini-Change Connection | No | N/A | N/A | N/A | N/A | 69.399/g | Carton | ||||||
| 1300230003 | Super-Safeway Single Button, 3 Pin, Single-Pole, Double-Throw, Normally Open/Normally Closed, 10A, Snap Action Switch, Nitrile/PVC Switch Boot, 125/250V AC, Mini-Change Connection | No | N/A | N/A | N/A | N/A | 99.790/g | Carton | ||||||
| 1300230004 | Super-Safeway Single Button, 3 Pin, Single-Pole, Single-Throw, Normally Open, 10A, Snap Action Switch, Nitrile/PVC Switch Boot, 125/250V AC, Mini-Change Connection | No | N/A | N/A | N/A | N/A | 70.760/g | Carton | ||||||
| 1301280078 | Eight Button Replacement Cover for 4028 Super-Safeway Button Pendant Enclosure | No | N/A | N/A | Carton | |||||||||
| 1301280079 | Two Button Replacement Cover for 4022 Super-Safeway Button Pendant Enclosure | No | N/A | N/A | Carton | |||||||||
| 1301280080 | Four Button Replacement Cover for 4024 Super-Safeway Button Pendant Enclosure | No | N/A | N/A | 380.563/g | Carton | ||||||||
| 1301280081 | Six Button Replacement Cover for 4026 Super-Safeway Button Pendant Enclosure | No | N/A | N/A | Carton | |||||||||
| 1301280082 | Three Button Replacement Cover for 4023 Super-Safeway Button Pendant Enclosure | No | N/A | N/A | Carton | |||||||||
| 1301280100 | Super-Safeway Switch Replacement, Single Speed Momentary | No | N/A | N/A | 55.791/g | Carton | ||||||||
| 1301280101 | Super-Safeway Switch Replacement, Two Speed Momentary | No | N/A | N/A | Carton | |||||||||
| 1301280114 | Woodhead FD Yellow Glass-Filled Polyester Box, Corrosion -resistant (2) 12.70mm (.500\) Threaded Knock-out Openings | No | N/A | N/A | N/A | N/A | Yes | No | PBT Glass-Filled | Permanent | 406.872/g | 0 | Carton | N/A |
| 1301280116 | Woodhead FD Yellow Glass-Filled Polyester Box, Corrosion -resistant (2) 19.05mm (.750\) Threaded Knock-out Openings | No | N/A | N/A | N/A | N/A | Yes | No | PBT Glass-Filled | Permanent | 449.056/g | 0 | Carton | N/A |
| 1301280119 | Woodhead FD Yellow Glass-Filled Polyester Box, Corrosion -resistant (2) 25.40mm (1.000\) Threaded Knock-out Openings | No | N/A | N/A | N/A | N/A | Yes | No | PBT Glass-Filled | Permanent | 448.149/g | 0 | Carton | N/A |
| 1301280129 | Heavy Duty Stranded Cable, Type SJOOW/SJOW/SJOW-A, 14 AWG, 3 Conductors, 76.20m Length, Yellow | No | 46.266/g | Carton | ||||||||||
| 1301280134 | Heavy Duty Stranded Cable, Type SOOW, 12 AWG, 3 Conductors, 76.20m Length, Yellow | No | Carton | |||||||||||
| 1301280136 | Heavy Duty Stranded Cable, Type SOOW, 14 AWG, 3 Conductors, 76.20m Length, Yellow | No | 0.080/kg | Carton | ||||||||||
| 1301280140 | Heavy Duty Stranded Cable, Type SOW-SOW-A, 16 AWG, 4 Conductors, 76.20m Length, Yellow | No | 53.977/g | Carton | ||||||||||
| 1301280150 | Watertite Single-Gang FD PVC, Non-metallic Box, Yellow, 88.9mm (3.50\) Depth, 26.0 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 515.280/g | 0 | Carton | N/A |
| 1301280151 | Watertite Two-Gang FD PVC, Non-metallic Box, Yellow, 88.9mm (3.50\) Depth, 67.3 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 1041.448/g | 0 | Carton | N/A |
| 1301280152 | Watertite Three-Gang FD PVC, Non-metallic Box, Yellow, 88.9mm (3.50\) Depth, 109.1 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 1542.212/g | 0 | Carton | N/A |
| 1301280160 | Watertite Single-Gang FD PVC, Non-metallic Box, Black, 88.9mm (3.50\) Depth, 26.0 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 0 | Carton | N/A | |
| 1301280161 | Watertite Two-Gang FD PVC, Non-metallic Box, Black, 88.9mm (3.50\) Depth, 67.3 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 0 | Carton | N/A | |
| 1301280162 | Watertite Three-Gang FD PVC, Non-metallic Box, Black, 88.9mm (3.50\) Depth, 109.1 Cubic Inch Capacity, 1\ unthreaded conduit openings with reducers for 3/4\ and 1/2\ conduit | No | N/A | N/A | N/A | N/A | No | No | PVC | Permanent | 1543.119/g | 0 | Carton | N/A |
| 1301280167 | 1/2\ Straight Pipe to Threaded Pipe Adapter | No |