産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301060104 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets, NEMA 5-15 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 30.48m (100.0') | N/A | Stringer | 5896.696/g | None | Carton | Rubber Molded |
| 1301060105 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets, NEMA 5-20 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 30.48m (100.0') | N/A | Stringer | None | Carton | Rubber Molded | |
| 1301060106 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets with Guards NEMA 5-20 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 30.48m (100.0') | #8 Gauge Zinc-plated Steel | Stringer | None | Carton | Rubber Molded | |
| 1301060107 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets with Guards, NEMA 5-15 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 30.48m (100.0') | #8 Gauge Zinc-plated Steel | Stringer | 1.000/g | None | Carton | Rubber Molded |
| 1301060108 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets, NEMA L5-15 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 30.48m (100.0') | N/A | Stringer | None | Carton | Rubber Molded | |
| 1301060109 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets, NEMA L5-20 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 30.48m (100.0') | N/A | Stringer | None | Carton | Rubber Molded | |
| 1301060110 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 10 Sockets with Guards, NEMA L5-20 Plug, Overall Length 30.48m (100.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 30.48m (100.0') | #8 Gauge Zinc-plated Steel | Stringer | None | Carton | Rubber Molded | |
| 1301060112 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets, NEMA 5-15 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 15.24m (50.0') | N/A | Stringer | 6014.634/g | None | Carton | Rubber Molded |
| 1301060114 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets with Guards, NEMA 5-20 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 15.24m (50.0') | #8 Gauge Zinc-plated Steel | Stringer | None | Carton | Rubber Molded | |
| 1301060115 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets with Guards, NEMA 5-15 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 15.24m (50.0') | #8 Gauge Zinc-plated Steel | Stringer | 1.000/g | None | Carton | Rubber Molded |
| 1301060116 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets, NEMA L5-15 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 15.24m (50.0') | N/A | Stringer | None | Carton | Rubber Molded | |
| 1301060117 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets, NEMA L5-20 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | No | N/A | 107.95mm (4.250") | A21 | 15.24m (50.0') | N/A | Stringer | None | Carton | Rubber Molded | |
| 1301060118 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets with Guards, NEMA L5-20, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 15.24m (50.0') | #8 Gauge Zinc-plated Steel | Stringer | None | Carton | Rubber Molded | |
| 1301060119 | Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets with Guards, NEMA L5-15 Plug, Overall Length 15.24m (50.0') | No | Incandescent | 1.52m (5.0') | 1.52m (5.0') | 12/3 SOOW | 47.625mm (1.875") | Industrial | Yes | Steel | 107.95mm (4.250") | A21 | 15.24m (50.0') | #8 Gauge Zinc-plated Steel | Stringer | None | Carton | Rubber Molded | |
| 1301060121 | Super-Safeway Molded Rubber Tee 12/3 SOOW Cord Type, 1.52m (5.0') Lead 5 Sockets | No | Incandescent | 0.305m (1.0') | 0.305m (1.0') | 12/3 SOOW | N/A | Industrial | No | N/A | N/A | A21 | N/A | N/A | 488.518/g | None | Carton | ||
| 1301060126 | 5-Lantern Stringlight Cord Set Hand Lamps | No | Incandescent | 7.62m (25.0') | N/A | 12/3 SOOW | N/A | Industrial | No | N/A | 406.40mm (16.000") | N/A | 19.81m (65.0') | N/A | Stringer | 8201.403/g | None | Carton | Rubber Molded |
| 1301060127 | 3-Lantern Stringlight Cord Set Hand Lamps | No | Incandescent | 7.62m (25.0') | N/A | 12/3 SOOW | N/A | Industrial | No | N/A | 406.40mm (16.000") | N/A | 13.72m (45.0') | N/A | Stringer | 5.397/kg | None | Carton | Rubber Molded |