産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301030014 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Ungrounded Guard | No | Incandescent | N/A | N/A | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301030015 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Grounded Guard, Cord Type 16/3 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030016 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Grounded Guard, Cord Type 16/3 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | 3220.505/g | None | Carton |
| 1301030017 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Grounded Guard, Cord Type 16/3 SOOW, 30.48m (100.0') Cord Length | No | Incandescent | 30.48m (100.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030018 | Watertite Wet Location Incandescent Hand Lamp Only, 100W with Screw Release Grounded Guard and Ground Clip | No | Incandescent | N/A | N/A | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301030019 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Grounded Guard and Ground Clip, Cord Type 16/3 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030020 | Watertite Wet Location Incandescent Hand Lamp, 100W with Screw Release Grounded Guard and Ground Clip, Cord Type 16/3 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030035 | Watertite Wet Location Incandescent Hand Lamp, 100W with Quick Open Ungrounded Guard | No | Incandescent | N/A | N/A | 120.65mm (4.750") | Wet Location | Yes | Quick Open | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301030036 | Watertite Wet Location Incandescent Hand Lamp, 100W with Quick Open Grounded Guard, Cord Type 16/3 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Quick Open | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030037 | Watertite Wet Location Incandescent Hand Lamp, 100W with Quick Open Grounded Guard, Cord Type 16/3 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Grounded, Quick Open | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301030038 | Watertite Wet Location Incandescent Hand Lamp Only, 100W with Quick Open Grounded Guard | No | Incandescent | N/A | N/A | 120.65mm (4.750") | Wet Location | Yes | Grounded, Quick Open | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | 1.000/g | None | Carton | |
| 1301030064 | Watertite Wet Location Incandescent Hand Lamp Only, 100W with TEFLON Globe | No | Incandescent | N/A | N/A | 127.00mm (5.000") | Wet Location | No | N/A | 254.00mm (10.000") | A21 | N/A | PTFE | N/A | Hand Held | None | Carton | ||
| 1301030065 | Watertite Wet Location Incandescent Hand Lamp, 100W with TEFLON Globe, Cord Type 16/2 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 7.62m (25.0') | N/A | 16/2 SOOW | 127.00mm (5.000") | Wet Location | No | N/A | 254.00mm (10.000") | A21 | N/A | PTFE | N/A | Hand Held | None | Carton | |
| 1301030066 | Watertite Wet Location Incandescent Hand Lamp, 100W with TEFLON Globe, Cord Type 16/2 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 15.24m (50.0') | N/A | 16/2 SOOW | 127.00mm (5.000") | Wet Location | No | N/A | 254.00mm (10.000") | A21 | N/A | PTFE | N/A | Hand Held | None | Carton | |
| 1301030067 | Watertite Wet Location Hand Lamp 100W with Screw Release Guard 12V Lamp | No | Incandescent | N/A | N/A | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton |