産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301020048 | Super-Safeway Hand Lamp with 100W, Screw Release Guard, Zinc Plated | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301020050 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, without Switch, 30.48m (100.0') 16/3 SOOW | No | Incandescent | 30.48m (100.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020058 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, with Receptacle in Handle, Zinc Plated | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | ||
| 1301020061 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, with Switch and Receptacle, Zinc Plated | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | ||
| 1301020066 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, without Switch | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Screw Release | 445.01mm (17.520") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301020067 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, 15.24m (50.0') 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 445.01mm (17.520") | A23 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020074 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, with Receptacle in Handle | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Screw Release | 445.01mm (17.520") | A23 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | ||
| 1301020077 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, with Switch and Receptacle, 7.62m (25.0') 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 445.01mm (17.520") | A23 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020080 | Super-Safeway Rubber Hand Lamp Only with 100W, Quick Open Guard with Reflector | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301020081 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, Cord Length 7.62m (25.0'), Cord Type 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020082 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, Cord Length 15.24m (50.0'), Cord Type 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020083 | Super-Safeway Rubber Hand Lamp Only with 100W, Quick Open Guard with Reflector, with Switch | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301020084 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Switch, Cord Length 7.62m (25.0'), Cord Type 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020085 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Switch, Cord Length 15.24m (50.0'), Cord Type 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | 1.000/kg | None | Carton |
| 1301020086 | Super-Safeway Rubber Hand Lamp Only with 100W, Quick Open Guard with Reflector, with Side Outlet | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | ||
| 1301020087 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Side Outlet, Cord Length 7.62m (25.0'), Cord Type 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020088 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Side Outlet, Cord Length 15.24m (50.0'), Cord Type 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020089 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard, with Receptacle, 15.24m (50.0') 16/3 SOOW, In-line GFCI | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020090 | Super-Safeway Rubber Hand Lamp Only with 100W, Quick Open Guard with Reflector, with Switch and Side Outlet | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | 816.465/g | Side | Carton | |
| 1301020091 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Switch and Side Outlet, Cord Length 7.62m (25.0'), Cord Type 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020093 | Super-Safeway Rubber Hand Lamp with 100W, Quick Open Guard with Reflector, with Switch and Side Outlet, Cord Length 15.24m (50.0'), Cord Type 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Quick Open, Reflector | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | Side | Carton | |
| 1301020095 | Super-Safeway Rubber Hand Lamp Only with 100W, Screw Release Guard with Reflector | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301020096 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard with Reflector, Cord Length 7.62m (25.0'), Cord Type 16/3 SOOW | No | Incandescent | 7.62m (25.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | 1.000/g | None | Carton |
| 1301020097 | Super-Safeway Rubber Hand Lamp with 100W, Screw Release Guard with Reflector, Cord Length 15.24m (50.0'), Cord Type 16/3 SOOW | No | Incandescent | 15.24m (50.0') | N/A | 16/3 SOOW | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301020101 | Super-Safeway Rubber Hand Lamp Only with 100W, Screw Release Guard with Reflector, with Switch | No | Incandescent | N/A | N/A | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | 1.000/g | None | Carton |