産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300970156 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 15.88-19.05mm (.625-.750\) | N/A | 0.089m (3.50") | Straight | 15.88-19.05mm (.625-.750") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.178m (7.00") | 81.314/g | N/A | N/A | 1/2" NPT | |
| 1300970157 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875\) | N/A | 0.089m (3.50") | Straight | 19.05-22.23mm (.750-.875") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.178m (7.00") | 85.295/g | N/A | N/A | 1/2" NPT | |
| 1300970158 | Deluxe Cord Grips Strain Relief, 3/4\ NPT, Grip Body Size F3, Straight Male, Cable Diameter 19.05-22.23mm | No | N/A | 0.117m (4.63") | Straight | 19.05-22.23mm (.750-.875") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.235m (9.25") | 96.819/g | N/A | N/A | 3/4" NPT |
| 1300970159 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 11.10-14.27mm (.437-.562\) | No | N/A | N/A | Straight | 11.10-14.27mm (.437-.562") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 96.613/g | N/A | N/A | 1" NPT |
| 1300970160 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 4.75-6.35mm (.187-.250\) | No | N/A | 0.051m (2.00") | Straight | 4.75-6.35mm (.187-.250") | Orange | N/A | Male | Aluminum | Stainless Steel | 0.102m (4.00") | 42.184/g | N/A | N/A | 1/2" NPT |
| 1300970161 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 6.35-9.53mm (.250-.375\) | No | N/A | 0.057m (2.25") | Straight | 6.35-9.53mm (.250-.375") | Black | N/A | Male | Aluminum | Stainless Steel | 0.114m (4.50") | N/A | N/A | 1/2" NPT | |
| 1300970163 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 9.53-11.10mm (.375-.437\) | No | N/A | 0.079m (3.13") | Straight | 9.53-11.10mm (.375-.437") | Black | N/A | Male | Aluminum | Stainless Steel | 0.159m (6.25") | N/A | N/A | 1/2" NPT | |
| 1300970165 | Deluxe Cord Grips Strain Relief, 1/2\ NPT, Straight Male, Cable Diameter 12.70-15.88mm (.500-.625\) | N/A | 0.089m (3.50") | Straight | 12.70-15.88mm (.500-.625") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.178m (7.00") | 90.028/g | N/A | N/A | 1/2" NPT | |
| 1300970166 | Deluxe Cord Grips Strain Relief, 3/4\ NPT, Grip Body Size F2, Straight Male, Cable Diameter 6.35-9.53mm (.250-.375\) | No | N/A | 0.071m (2.82") | Straight | 6.35-9.53mm (.250-.375") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.143m (5.625") | 77.591/g | N/A | N/A | 3/4" NPT |
| 1300970167 | Deluxe Cord Grips Strain Relief, 3/4\ NPT, Grip Body Size F2, Straight Male, Cable Diameter 9.53-12.70mm (.375-.500\) | No | N/A | 0.079m (3.13") | Straight | 9.53-12.70mm (.375-.500") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.159m (6.25") | 52.163/g | N/A | N/A | 3/4" NPT |
| 1300970168 | Deluxe Cord Grips Strain Relief, 3/4\ NPT, Grip Body Size F3, Straight Male, Cable Diameter 12.70-15.88mm (.500-.625\) | No | N/A | 0.089m (3.50") | Straight | 12.70-15.88mm (.500-.625") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.178m (7.00") | 80.928/g | N/A | N/A | 3/4" NPT |
| 1300970170 | Deluxe Cord Grips Strain Relief, 3/4\ NPT, Grip Body Size F3, Straight Male, Cable Diameter 15.88-19.05mm (.625-.750\) | No | N/A | 0.120m (4.75") | Straight | 15.88-19.05mm (.625-.750") | N/A | N/A | Male | Aluminum | Stainless Steel | 0.241m (9.50") | 1.000/g | N/A | N/A | 3/4" NPT |
| 1300970171 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 15.88-19.05mm (.625-.750\) | No | N/A | N/A | Straight | 15.88-19.05mm (.625-.750") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 41.276/g | N/A | N/A | 1" NPT |
| 1300970172 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875\) | No | N/A | N/A | Straight | 19.05-22.23mm (.750-.875") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | N/A | N/A | 1" NPT | |
| 1300970173 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 22.23-25.40mm (.875-1.000\) | No | N/A | N/A | Straight | 22.23-25.40mm (.875-1.000") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 104.738/g | N/A | N/A | 1" NPT |
| 1300970174 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 25.40-28.58mm (1.000-1.125\) | No | N/A | N/A | Straight | 25.40-28.58mm (1.000-1.125") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 239.056/g | N/A | N/A | 1" NPT |
| 1300970175 | Deluxe Cord Grips Strain Relief, 1-1/4\ NPT, Straight Male, Cable Diameter 22.23-25.40mm (.875-1.000\) | No | N/A | N/A | Straight | 22.23-25.40mm (.875-1.000") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 284.419/g | N/A | N/A | 1 1/4" NPT |
| 1300970176 | Deluxe Cord Grips Strain Relief, 1-1/4\ NPT, Straight Male, Cable Diameter 25.40-28.58mm (1.000-1.125\) | No | N/A | N/A | Straight | 25.40-28.58mm (1.000-1.125") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 271.718/g | N/A | N/A | 1 1/4" NPT |
| 1300970177 | Deluxe Cord Grips Strain Relief, 1-1/4\ NPT, Straight Male, Cable Diameter 28.58-31.75mm (1.125-1.250\) | No | N/A | N/A | Straight | 28.58-31.75mm (1.125-1.250") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 267.021/g | N/A | N/A | 1 1/4" NPT |
| 1300970178 | Deluxe Cord Grips Strain Relief, 1-1/4\ NPT, Straight Male, Cable Diameter 28.70-34.80mm (1.130-1.370\) | No | N/A | N/A | Straight | 28.70-34.80mm (1.130-1.370") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 273.253/g | N/A | N/A | 1 1/4" NPT |
| 1300970179 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 14.27-17.45mm (.562-.687\) | No | N/A | N/A | Straight | 14.27-17.45mm (.562-.687") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 102.112/g | N/A | N/A | 1" NPT |
| 1300970180 | Deluxe Cord Grips Strain Relief, 1\ NPT, Straight Male, Cable Diameter 28.58-31.75mm (1.125-1.250\) | No | N/A | N/A | Straight | 28.58-31.75mm (1.125-1.250") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 234.500/g | N/A | N/A | 1" NPT |
| 1300970181 | Deluxe Cord Grips Strain Relief, 1-1/4\ NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875\) | No | N/A | N/A | Straight | 19.05-22.23mm (.750-.875") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | 284.693/g | N/A | N/A | 1 1/4" NPT |
| 1300970182 | Deluxe Cord Grips Strain Relief, 1-1/2\ NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875\) | No | N/A | N/A | Straight | 19.05-22.23mm (.750-.875") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | N/A | N/A | 1 1/2" NPT | |
| 1300970183 | Deluxe Cord Grips Strain Relief, 2\ NPT, Straight Male, Cable Diameter 33.32-36.50mm (1.312-1.437\) | No | N/A | N/A | Straight | 33.32-36.50mm (1.312-1.437") | N/A | N/A | Male | Aluminum | Stainless Steel | N/A | N/A | N/A | 2" NPT |