産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300870023 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with (4) NEMA 5-15 Receptacles | No | N/A | N/A | Manual | N/A | N/A | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 4 | Carton | N/A | N/A | 273.05mm (10.750") | N/A | |
| 1300870024 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with 12/3 SOW, 30.48m (100.0') Cord Length and (4) NEMA 5-15 Receptacles | No | N/A | N/A | Manual | 30.48m (100.0') | 12/3 SOW | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 4 | Carton | N/A | N/A | 273.05mm (10.750") | 12 | |
| 1300870025 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with 14/3 SOW, 30.48m (100.0') Cord Length and (4) NEMA 5-15 Receptacles | No | N/A | N/A | Manual | 30.48m (100.0') | 14/3 SOW | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 4 | Carton | N/A | N/A | 273.05mm (10.750") | 14 | |
| 1300870026 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with 12/3 SOW, 45.72m (150.0') Cord Length and (4) NEMA 5-15 Receptacles | No | N/A | N/A | Manual | 45.72m (150.0') | 12/3 SOW | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 4 | Carton | N/A | N/A | 273.05mm (10.750") | 12 | |
| 1300870027 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with 14/3 SOW, 60.96m (200.0') Cord Length and (4) NEMA 5-15 Receptacles | No | N/A | N/A | Manual | 60.96m (200.0') | 14/3 SOW | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 4 | Carton | N/A | N/A | 273.05mm (10.750") | 14 | |
| 1300870040 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with 12/3 SOW, 30.48m (100.0') Cord Length with (2) NEMA L5-20 Covered Receptacles | No | N/A | N/A | Manual | 30.48m (100.0') | 12/3 SOW | 0.46m (18.00") | None | Heavy | 0.47m (18.50") | N/A | Powder Coating | Steel | N/A | 3 | 2 | Carton | N/A | N/A | 273.05mm (10.750") | 12 | |
| 1300870057 | Woodhead Super-Safeway Industrial Duty Hand Wind Reel | No | N/A | N/A | Manual | N/A | N/A | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 9071.840/g | 0 | 0 | Carton | N/A | N/A | 241.30mm (9.500") | N/A |
| 1300870058 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel, 12/3 SOW, 15.24m (50.0') Cord Length | No | N/A | N/A | Manual | 15.24m (50.0') | 12/3 SOW | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 1 | Carton | N/A | N/A | 241.30mm (9.500") | 12 | |
| 1300870063 | Woodhead Super-Safeway Industrial Duty Hand Wind Reel, 12/3 SOW, 30.48m (100.0') Cord Length | No | N/A | N/A | Manual | 30.48m (100.0') | 12/3 SOW | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 1 | Carton | N/A | N/A | 241.30mm (9.500") | 12 | |
| 1300870064 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel, 14/3 SOW, 30.48m (100.0') Cord Length | No | N/A | N/A | Manual | 30.48m (100.0') | 14/3 SOW | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 1 | Carton | N/A | N/A | 241.30mm (9.500") | 14 | |
| 1300870065 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with Duplex Receptacle NEMA 5-15 | No | N/A | N/A | Manual | N/A | N/A | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 2 | Carton | N/A | N/A | 241.30mm (9.500") | N/A | |
| 1300870068 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with Duplex Receptacle NEMA 5-15, 12/3 SOW, 30.48m (100.0') Cord Length | No | N/A | N/A | Manual | 30.48m (100.0') | 12/3 SOW | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 2 | Carton | N/A | N/A | 241.30mm (9.500") | 12 | |
| 1300870069 | Woodhead Super-Safeway Heavy Duty Hand Wind Reel with Duplex Receptacle NEMA 5-15, 14/3 SOW, 30.48m (100.0') Cord Length | No | N/A | N/A | Manual | 30.48m (100.0') | 14/3 SOW | 0.34m (13.25") | None | Industrial | 0.45m (17.6") | N/A | Powder Coating | Steel | N/A | 3 | 2 | Carton | N/A | N/A | 241.30mm (9.500") | 14 |