産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300030023 | Quick-Change Receptacle, 3 Pole, 1/2\ - 14 NPT, Male (Straight) to 14 AWG Leads, 0.30m (11.81\) Length | No | External Thread | Male | Single | 0.305m | Nylon | 1/2" - 14 NPT | 154.000/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 14 |
| 1300030026 | Quick-Change Receptacle, 3 Pole, 1/2\ - 14 NPT, Male (Straight) to 12 AWG Leads, 0.30m (11.81\) Length | No | External Thread | Male | Single | 0.305m | Nylon | 1/2" - 14 NPT | 12.140/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 12 |
| 1300030048 | Quick-Change Receptacle, 4 Pole, 1/2\ - 14 NPT, Male (Straight) to 14 AWG Leads, 0.30m (11.81\) Length | External Thread | Male | Single | 0.305m | Nylon | 1/2" - 14 NPT | 199.000/g | Straight | Front | 4 | -20° to +105°C | UL 1015 | 14 | |
| 1300030051 | Quick-Change Receptacle, 4 Pole, 1/2\ - 14 NPT, Male (Straight) to 12 AWG Leads, 0.30m (11.81\) Length | No | External Thread | Male | Single | 0.305m | Nylon | 1/2" - 14 NPT | 421.000/g | Straight | Front | 4 | -20° to +105°C | UL 1015 | 12 |