産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 03091061 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, with Standard Mounting Ears and Lock Ramps, Natural | 6 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 3.101/g | 2 | Bag | Yes | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 03091062 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, with Standard Mounting Ears, Natural | 6 | Natural | 94V-2 | Receptacle | No | No | Nylon | 3.130/g | 2 | Bag | Yes | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 03091063 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, Natural | 6 | Natural | 94V-2 | Receptacle | No | No | Nylon | 2.640/g | 2 | Bag | No | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 03091064 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, with Lock Ramps, Natural | 6 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.618/g | 2 | Bag | No | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 03092061 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 6 Circuits, Dual Row, with Pre-Bent Mounting Ears, Natural | 6 | Natural | 94V-2 | Plug | No | Yes | Nylon | 3.581/g | 2 | Bag | Yes | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 03092062 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 6 Circuits, Dual Row, Natural | 6 | Natural | 94V-2 | Plug | No | Yes | Nylon | 3.212/g | 2 | Bag | No | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 469990809 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, with Pre-Bent Mounting Ears and Lock Ramps, Natural | No | 6 | Natural | Receptacle | No | Yes | Nylon | 3.262/g | 2 | Bag | Yes | 5.03mm | 5.03mm | No | -55° to +105°C | |
| 469990810 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 6 Circuits, Dual Row, with Pre-Bent Mounting Ears, Natural | No | 6 | Natural | Receptacle | No | No | Nylon | 3.255/g | 2 | Bag | Yes | 5.03mm | 5.03mm | No | -55° to +105°C |