産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1212030001 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.846/g | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |
| 1212030002 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Silicone Gasket | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.435/g | 90° Angle | 10.00mm | 2 | -40°C to +125°C | N/A |
| 1212030005 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Nitrile Gasket | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.527/g | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |
| 1212030006 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Silicone Gasket | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.435/g | 90° Angle | 10.00mm | 2 | -40°C to +125°C | N/A |
| 1212030007 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Bulk Pack, Unmounted | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.527/g | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |
| 1212030008 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, UL94-V0 Rated | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.803/g | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |
| 1212030009 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Nitrile Gasket, Bulk Pack, Mounted | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A | |
| 1212030010 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Silicone Gasket, UL94-V0 Rated | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.973/g | 90° Angle | 10.00mm | 2 | -40°C to +125°C | N/A |
| 1212030011 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Bulk Pack, Unmounted, UL94-V0 Rated | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 20.065/g | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |
| 1212030013 | mPm DIN Valve Connector, Form B-10mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, UL94-V0 Rated, Bulk Pack, Mounted | No | N/A | External Thread | No | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 10.00mm | 2 | -40°C to +90°C | N/A |