産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1210130006 | mPm DIN Base | No | N/A | N/A | No | No | N/A | None | Polyamide | Brass | N/A | Silver | 4.125/g | N/A | N/A | N/A | N/A | ||
| 1210130199 | mPm DIN Base, Form A-18mm, B28 Base, 2 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket with Screw, UL94-V0 Rated | No | N/A | N/A | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 1.000/g | Straight | 18.00mm | 2 | -40°C to +125°C | N/A |
| 1210130233 | mPm DIN Base, Form A-18mm, B28 Base, 3 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket with Screw, UL94-V0 Rated | No | N/A | N/A | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | Straight | 18.00mm | 3 | -40°C to +125°C | N/A |