産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1205050005 | Mini-Change A-Size to Micro-Change (M12) Double-Ended Cordset, 4 Poles, Male Mini-Change (Straight) to Female M12 L-Coded (Straight), 16 AWG, Yellow TC-ER Cable, 1.0m (3.28') Length | No | 11.00mm (.433") | 1.0m (3.28') | Yellow | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 105.232/g | Straight to Straight | 4 | -25° to +85°C | TC-ER | 16 |
| 1205050008 | Mini-Change A-Size to Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Yellow TC-ER Cable, 1.0m (3.28') Length | No | 11.00mm (.433") | 1.0m (3.28') | Yellow | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 96.188/g | Straight to Straight | 4 | -25° to +85°C | TC-ER | 16 |
| 1205050100 | Mini-Change A-Size to Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male Mini-Change (Straight) to Female M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 2.0m (6.56') Length | 8.60mm (.338") | 2.0m (6.56') | Black | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 1499.000/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050101 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female M12 L-Coded (Straight) to Male Mini-Change (Straight), 16 AWG, Black TPU WSOR Cable, 5.0m (16.4') Length | 8.60mm (.338") | 5.0m (16.40') | Black | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 664.000/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050102 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female M12 L-Coded (Straight) to Male Mini-Change (Straight), 16 AWG, Black TPU WSOR Cable, 10.0m (32.81') Length | 8.60mm (.338") | 10.0m (32.81') | Black | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 1268.500/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050103 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female M12 L-Coded (Straight) to Male Mini-Change (Straight), 16 AWG, Black TPU WSOR Cable, 15.0m (49.21') Length | 8.60mm (.338") | 15.0m (49.21') | Black | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 1876.168/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050104 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female M12 L-Coded (Straight) to Male Mini-Change (Straight), 16 AWG, Black TPU WSOR Cable, 20.0m (65.62') Length | 8.60mm (.338") | 20.0m (65.62') | Black | Micro-Change (M12) | Mini-Change | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 2492.000/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050105 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 2.0m (6.56') Length | 8.60mm (.338") | 2.0m (6.56') | Black | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 291.200/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050106 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 5.0m (16.4') Length | 8.60mm (.338") | 5.0m (16.40') | Black | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 656.500/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050107 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 10.0m (32.81') Length | 8.60mm (.338") | 10.0m (32.81') | Black | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 1272.000/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050108 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 15.0m (49.21') Length | 8.60mm (.338") | 15.0m (49.21') | Black | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | 1893.000/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 | |
| 1205050109 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female Mini-Change (Straight) to Male M12 L-Coded (Straight), 16 AWG, Black TPU WSOR Cable, 20.0m (65.62') Length | 8.60mm (.338") | 20.0m (65.62') | Black | Mini-Change | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | Gold | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 16 |