産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1203591001 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 1.0m (3.28') Length | No | 4.90mm (.193") | 1.0m (3.28') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 45.800/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |
| 1203591002 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 2.0m (6.56') Length | No | 4.90mm (.193") | 2.0m (6.56') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 81.000/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |
| 1203591004 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 5.0m (16.40') Length | No | 4.90mm (.193") | 5.0m (16.40') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 183.000/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |
| 1203591006 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 10.0m (32.81') Length | No | 4.90mm (.193") | 10.0m (32.81') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 1024.000/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |
| 1203591008 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 15.0m (49.21') Length | No | 4.90mm (.193") | 15.0m (49.21') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 521.800/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |
| 1203591009 | Nano-Change (M8) to Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 20.0m (65.62') Length | No | 4.90mm (.193") | 20.0m (65.62') | Green | Nano-Change (M8) | Nano-Change (M8) | Threaded | Male-Male | A-Coded | None | PUR | TPU | Brass | Nickel-plated Brass | Gold | 743.804/g | Straight to Straight | 4 | -20° to +80°C | Shielded PUR/AWM 20236 | 26 |