産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1203410150 | Micro-Change (M12) CAT6A Back Panel-Mount Receptacle, 8 Poles, X-Coded, Female (Straight), 0.0185m (.728\) Length | No | Female | X-Coded | 19.731/g | Straight | 8 | -40° to +85°C | N/A | N/A | ||||||||||||
| 1203410260 | Micro-Change (M12) CAT6A Receptacle, 8 Poles, X-Coded, Female (Straight) to FCP Pigtail, 0.10m (4.00\) Length | No | Female | X-Coded | 1.000/g | 90° Angle | 8 | -25° to +85°C | Flexible Printed Circuitry | N/A | ||||||||||||
| 1203410300 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 0.50m (1.64') Length | No | 6.90mm (.272”) | 0.50m (1.64') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 63.600/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410301 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 1.0m (3.28') Length | No | 6.90mm (.272”) | 1.0m (3.28') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 88.900/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410302 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 2.0m (6.56') Length | No | 6.90mm (.272”) | 2.0m (6.56') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 146.900/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410303 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 3.0m (9.84') Length | No | 6.90mm (.272”) | 3.0m (9.84') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 195.300/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410304 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 4.0m (13.12') Length | No | 6.90mm (.272”) | 4.0m (13.12') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410305 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 5.0m (16.40') Length | No | 6.90mm (.272”) | 5.0m (16.40') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 301.400/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410306 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 10.0m (32.81') Length | No | 6.90mm (.272”) | 10.0m (32.81') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 551.400/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410307 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 15.0m (49.21') Length | No | 6.90mm (.272”) | 15.0m (49.21') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 854.600/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410308 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 20.0m (65.62') Length | No | 6.90mm (.272”) | 20.0m (65.62') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 1194.910/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410309 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 30.0m Length | No | 6.90mm (.272”) | 30.0m (98.40') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410310 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 40.0m (131.20') Length | No | 6.90mm (.272”) | 40.0m (131.20') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410311 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 25.0m (82.02') Length | No | 6.90mm (.272”) | 25.0m (82.02') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 1125.370/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410312 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 0.25m (9.84\) Length | No | 6.90mm (.272”) | 0.25m (9.84") | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 54.895/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410313 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 1.50m (4.92') Length | No | 6.90mm (.272”) | 1.50m (4.92') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 236.310/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410371 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 50.0m (164.04') Length | No | 6.90mm (.272”) | 50.0m (164.04') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 2249.816/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410372 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 60.0m (196.85') Length | No | 6.90mm (.272”) | 60.0m (196.85') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 148.900/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410373 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 70.0m (229.66') Length | No | 6.90mm (.272”) | 70.0m (229.66') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 3770.973/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410374 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 8.0m (26.25') Length | No | 6.90mm (.272”) | 8.0m (26.25') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410375 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 12.0m (39.37') Length | No | 6.90mm (.272”) | 12.0m (39.37') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410376 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 18.0m (59.05') Length | No | 6.90mm (.272”) | 18.0m (59.05') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 | |
| 1203410377 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 22.0m (72.18') Length | No | 6.90mm (.272”) | 22.0m (72.18') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 982.650/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410378 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 35.0m (114.83') Length | No | 6.90mm (.272”) | 35.0m (114.83') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 1908.553/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |
| 1203410379 | Micro-Change (M12) CAT6A Double-Ended Cordset, 8 Poles, X-Coded, Male (Straight) to Male (Straight), 26 AWG, Green Shielded PUR Cable, 45.0m (147.64') Length | No | 6.90mm (.272”) | 45.0m (147.64') | Green | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | X-Coded | None | PUR | PUR | Brass | Nickel-plated Brass | Gold | 1989.896/g | Straight to Straight | 8 | -20° to +80°C | Shielded PUR | 26 |