産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1202480001 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, no LEDs, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | 623.917/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480002 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, no LEDs, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR | |
| 1202480003 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, no LEDs, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | 1447.000/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480004 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 622.900/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480005 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1088.500/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480006 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR | |
| 1202480007 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for NPN Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 628.300/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480008 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for NPN Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1087.651/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480009 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, LED for NPN Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1428.921/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480013 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR | |
| 1202480014 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1237.510/g | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR |
| 1202480015 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1723.912/g | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR |
| 1202480016 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for NPN Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR | |
| 1202480017 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for NPN Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1237.510/g | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR |
| 1202480018 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 6 Ports, LED for NPN Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1723.912/g | Top-Mount | 4 | 4 | 6 | -25°C to +85°C | WSOR |
| 1202480019 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, no LEDs, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR | |
| 1202480020 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, no LEDs, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR | |
| 1202480021 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, no LEDs, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR | |
| 1202480022 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 795.420/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480023 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1316.874/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480024 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1793.766/g | Top-Mount | 4 | 4 | 4 | -25°C to +85°C | WSOR |
| 1202480025 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for NPN Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 861.673/g | Top-Mount | 4 | 4 | 8 | -25°C to +85°C | WSOR |
| 1202480026 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for NPN Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1316.874/g | Top-Mount | 4 | 4 | 8 | -25°C to +85°C | WSOR |
| 1202480027 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 8 Ports, LED for NPN Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | NPN Sensors | TPU | PBT | Copper Alloy | Gold | 1754.394/g | Top-Mount | 4 | 4 | 8 | -25°C to +85°C | WSOR |
| 1202480028 | MPIS Micro-Change (M12) Passive Junction Box, Top-Mount, 4 Ports, no LEDs, 2 (IO) per port, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | None | TPU | PBT | Copper Alloy | Gold | Top-Mount | 5 | 5 | 4 | -25°C to +85°C | WSOR |