産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1202470001 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 469.800/g | Top-Mount | 3 | 3 | 4 | -25°C to +85°C | WSOR |
| 1202470002 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 828.000/g | Top-Mount | 3 | 3 | 4 | -25°C to +85°C | WSOR |
| 1202470003 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 4 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | Top-Mount | 3 | 3 | 4 | -25°C to +85°C | WSOR | |
| 1202470006 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 10 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 728.400/g | Top-Mount | 3 | 3 | 10 | -25°C to +85°C | WSOR |
| 1202470007 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 10 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1281.300/g | Top-Mount | 3 | 3 | 10 | -25°C to +85°C | WSOR |
| 1202470008 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 10 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | Top-Mount | 3 | 3 | 10 | -25°C to +85°C | WSOR | |
| 1202470012 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 713.300/g | Top-Mount | 3 | 3 | 8 | -25°C to +85°C | WSOR |
| 1202470013 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1262.500/g | Top-Mount | 3 | 3 | 8 | -25°C to +85°C | WSOR |
| 1202470014 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 8 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1961.383/g | Top-Mount | 3 | 3 | 8 | -25°C to +85°C | WSOR |
| 1202470040 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 5.0m Length | No | N/A | Straight | 5.0m | 5.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 573.900/g | Top-Mount | 3 | 3 | 6 | -25°C to +85°C | WSOR |
| 1202470041 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 10.0m Length | No | N/A | Straight | 10.0m | 10.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 987.600/g | Top-Mount | 3 | 3 | 6 | -25°C to +85°C | WSOR |
| 1202470042 | MPIS Nano-Change (M8) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, WSOR Cable, 15.0m Length | No | N/A | Straight | 15.0m | 15.0m | N/A | Pigtail | A-Coded | PNP Sensors | TPU | PBT | Copper Alloy | Gold | 1462.603/g | Top-Mount | 3 | 3 | 6 | -25°C to +85°C | WSOR |
| 1202470061 | MPIS Micro-Change (M8) Passive Junction Box, Top-Mount, 6 Ports, LED for PNP Sensor, with Integral M16 (9-Pole) Home Run Connector | No | N/A | N/A | N/A | M16 - 9 pole | Integrated Connector | A-Coded | PNP Sensors | N/A | PBT | Copper Alloy | Gold | 132.100/g | Top-Mount | 3 | 3 | 6 | -25°C to +85°C | WSOR |