産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1202320001 | Brad M23 Signal Connector, Straight Female Receptacle Housing Only, Cable Diameter 3.00-7.00mm | No | 3.00-7.00mm (.118-.276") | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 68.200/g | Straight | N/A | N/A | N/A |
| 1202320002 | Brad M23 Signal Connector, Straight Female Receptacle Housing Only, Cable Diameter 7.00-12.00mm | No | 7.00-12.00mm (.276-.472") | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 66.300/g | Straight | N/A | N/A | N/A |
| 1202320003 | Brad M23 Signal Connector, Straight Female Receptacle Housing Only, Cable Diameter 11.00-17.00mm | No | 11.00-17.00mm (.433-.669") | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 338.750/g | Straight | N/A | N/A | N/A |
| 1202320004 | Brad M23 Signal Connector, 90° Female Receptacle Housing Only, Cable Diameter 7.00-12.00mm | No | 7.00-12.00mm (.276-.472") | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 149.300/g | 90° Angle | N/A | N/A | N/A |
| 1202320005 | Brad M23 Signal Connector, 90° Female Receptacle Housing Only, Cable Diameter 11.00-17.00mm | No | 11.00-17.00mm (.433-.669") | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 147.900/g | 90° Angle | N/A | N/A | N/A |
| 1202320006 | Brad M23 Signal Connector, Straight Male Receptacle Housing Only, Cable Diameter 3.00-7.00mm | No | 3.00-7.00mm (.118-.276") | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | 81.000/g | Straight | N/A | N/A | N/A |
| 1202320007 | Brad M23 Signal Connector, Straight Male Receptacle Housing Only, Cable Diameter 7.00-12.00mm | No | 7.00-12.00mm (.276-.472") | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | Straight | N/A | N/A | N/A | |
| 1202320008 | Brad M23 Signal Connector, Straight Male Receptacle Housing Only, Cable Diameter 11.00-17.00mm | No | 11.00-17.00mm (.433-.669") | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | 78.200/g | Straight | N/A | N/A | N/A |
| 1202320009 | Brad M23 Signal Connector, Straight Female Receptacle Housing Only, Front Panel-Mount, Flange Mount 4xØ 3.20mm | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 33.800/g | Straight | N/A | N/A | N/A |
| 1202320010 | Brad M23 Signal Connector, Straight Male Receptacle Housing Only, Front Panel-Mount, Flange Mount 4xØ 3.20mm | No | N/A | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | Straight | N/A | N/A | N/A | |
| 1202320011 | Brad M23 Signal Connector, 90° Male Receptacle Housing Only, Front Panel-Mount, Flange Mount 4xØ 2.70mm, Rotatable | No | N/A | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | 78.000/g | 90° Angle | N/A | N/A | N/A |
| 1202320012 | Brad M23 Signal Connector, Straight Female Receptacle Housing Only, Back Panel-Mount, Flange Mount 4xM3 | No | N/A | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | 24.700/g | Straight | N/A | N/A | N/A |
| 1202320013 | Brad M23 Signal Connector, Straight Male Receptacle Housing Only, Back Panel-Mount, Single Hole Mount M25x1.5 | No | N/A | N/A | No | No | Male | None | Nylon | N/A | N/A | n/a | 48.669/g | Straight | N/A | N/A | N/A |
| 1202320014 | Brad M23 Signal Connector, Female Insert, Solder Contacts, 6 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 9.460/g | Straight | 6 | -40°C to +125°C | N/A |
| 1202320015 | Brad M23 Signal Connector, Female Insert, PCB Contacts, 6 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 8.800/g | Straight | 6 | -40°C to +125°C | N/A |
| 1202320016 | Brad M23 Signal Connector, Female Insert, without Contacts, 6 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 3.400/g | Straight | 6 | -40°C to +125°C | N/A |
| 1202320017 | Brad M23 Signal Connector, Female Insert, Solder Contacts, 7 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 10.400/g | Straight | 7 | -40°C to +125°C | N/A |
| 1202320018 | Brad M23 Signal Connector, Female Insert, PCB Contacts, 7 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 9.600/g | Straight | 7 | -40°C to +125°C | N/A |
| 1202320019 | Brad M23 Signal Connector, Female Insert, without Contacts, 7 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 3.300/g | Straight | 7 | -40°C to +125°C | N/A |
| 1202320020 | Brad M23 Signal Connector, Female Insert, Solder Contacts, 9 (8+1) Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 7.800/g | Straight | 9 (8+1) | -40°C to +125°C | N/A |
| 1202320021 | Brad M23 Signal Connector, Female Insert, PCB Contacts, 9 (8+1) Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 7.600/g | Straight | 9 (8+1) | -40°C to +125°C | N/A |
| 1202320022 | Brad M23 Signal Connector, Female Insert, without Contacts, 9 (8+1) Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 3.770/g | Straight | 9 (8+1) | -40°C to +125°C | N/A |
| 1202320023 | Brad M23 Signal Connector, Female Insert, Solder Contacts, 12 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 8.560/g | Straight | 12 | -40°C to +125°C | N/A |
| 1202320024 | Brad M23 Signal Connector, Female Insert, PCB Contacts, 12 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 8.000/g | Straight | 12 | -40°C to +125°C | N/A |
| 1202320025 | Brad M23 Signal Connector, Female Insert, without Contacts, 12 Poles | No | N/A | N/A | No | No | Female | None | Nylon | N/A | N/A | n/a | 3.850/g | Straight | 12 | -40°C to +125°C | N/A |