産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1200660029 | Micro-Push (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight)-to-Female (Straight), 22 AWG, Unshielded PVC Cable, 1.0m (3.28') Length | No | 4.70mm (.185") | 1.0m (3.28') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | Straight to Straight | 3 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660030 | Micro-Push (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight)-to-Female (Straight), 22 AWG, Unshielded PVC Cable, 5.0m (16.40') Length | No | 4.70mm (.185") | 5.0m (16.40') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | Straight to Straight | 3 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660032 | Micro-Push (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 1.0m (3.28') Length | No | 4.70mm (.185") | 1.0m (3.28') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 3 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660033 | Micro-Push (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 2.0m (6.56') Length | No | 4.70mm (.185") | 2.0m (6.56') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 3 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660034 | Micro-Push (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 5.0m (16.40') Length | No | 4.70mm (.185") | 5.0m (16.40') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 3 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660035 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (Straight), 22 AWG, Unshielded PVC Cable, 1.0m (3.28') Length | No | 4.70mm (.185") | 1.0m (3.28') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | Straight to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660036 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (Straight), 22 AWG, Unshielded PVC Cable, 2.0m (6.56') Length | 4.70mm (.185") | 2.0m (6.56') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 91.085/g | Straight to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660039 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (Straight), 22 AWG, Unshielded PVC Cable, 5.0m (16.40') Length | No | 4.70mm (.185") | 5.0m (16.40') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 190.387/g | Straight to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | |
| 1200660040 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 1.0m (3.28') Length | No | 4.70mm (.185") | 1.0m (3.28') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660041 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 2.0m (6.56') Length | No | 4.70mm (.185") | 2.0m (6.56') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660042 | Micro-Push (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight)-to-Female (90°), 22 AWG, Unshielded PVC Cable, 5.0m (16.40') Length | No | 4.70mm (.185") | 5.0m (16.40') | Black | Micro-Push (M12) | Micro-Push (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | Nylon | Copper Alloy | N/A | Gold | 90° to Straight | 4 | -25° to +105°C | Unshielded PVC | 22 | ||
| 1200660166 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.57mm (.180") | 1.0m (3.28') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 58.540/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 |
| 1200660171 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.57mm (.180") | 2.0m (6.56') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 265.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 |
| 1200660178 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 4.0m (13.12') Length | No | 4.57mm (.180") | 4.0m (13.12') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 354.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 |
| 1200660181 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 5.0m (16.40') Length | 4.57mm (.180") | 5.0m (16.40') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 444.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 | |
| 1200660188 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 10.0m (32.81') Length | No | 4.57mm (.180") | 10.0m (32.81') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 748.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 |
| 1200660222 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 5.00mm (.197") | 1.0m (3.28') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 | |
| 1200660223 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 5.00mm (.197") | 2.0m (6.56') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 241.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
| 1200660224 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 4.0m (13.12') Length | No | 5.00mm (.197") | 4.0m (13.12') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 12.000/kg | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
| 1200660225 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 5.00mm (.197") | 5.0m (16.40') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 514.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
| 1200660231 | Micro-Change (M12) Double-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Male (90°), 22 AWG, TPE Cable, 1.0m (3.28') Length | No | 5.00mm (.197") | 1.0m (3.28') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | TPE | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 3 | -40° to +105°C | PLTC | 22 | |
| 1200660259 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PVC Cable, 0.305m (1.0') Length | No | 5.33mm (.210") | 0.30m (11.81") | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +105°C | UL 2661 | 22 | |
| 1200660262 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 0.60m (1.97') Length | No | 5.33mm (.210") | 0.60m (1.97') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +105°C | UL 2661 | 22 | |
| 1200660266 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 5.33mm (.210") | 1.0m (3.28') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 63.700/g | Straight to Straight | 4 | -20° to +105°C | UL 2661 | 22 |
| 1200660271 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 5.33mm (.210") | 2.0m (6.56') | Yellow | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PUR | Brass | Nickel-plated Brass | Fluoro-elastomer | Gold | 102.400/g | Straight to Straight | 4 | -20° to +105°C | UL 2661 | 22 |