産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02092101 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1190, Male, with Tin (Sn) Plated Brass Contact, 20-14 AWG, Reel | 25 | Male | Brass | Tin | Tin | 0.312/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A | |
| 02092103 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1190, Male, with Tin (Sn) Plated Brass Contact, 20-14 AWG, Bag | 25 | Male | Brass | Tin | Tin | 0.312/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A | |
| 02096100 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1190, Male, with Gold (Au) Plated Brass Contact, 20-14 AWG, Reel | No | 25 | Male | Brass | Gold | Gold | 0.414/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A |
| 02096106 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1190, Male, with Gold (Au) Plated Brass Contact, 20-14 AWG, Bag | 25 | Male | Brass | Gold | Gold | 0.414/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A |