産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1068150001 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 2µm, Outer Diameter 150µm, TSP002150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 2µm | ± 1µm | Standard Polyimide | Synthetic Fused Silica | 0.035/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150002 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 5µm, Outer Diameter 150µm, TSP005150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 5µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.035/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150003 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 5µm, Outer Diameter 375µm, TSP005375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 5µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.211/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150004 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 10µm, Outer Diameter 150µm, TSP010150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 10µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.035/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150005 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 10µm, Outer Diameter 375µm, TSP010375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 10µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.211/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150006 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 15µm, Outer Diameter 150µm, TSP015150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 15µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.035/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150007 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 15µm, Outer Diameter 375µm, TSP015375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 15µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.211/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150008 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 20µm, Outer Diameter 150µm, TSP020150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 20µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.034/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150009 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 20µm, Outer Diameter 375µm, TSP020375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 20µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.210/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150011 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 25µm, Outer Diameter 375µm, TSP025375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 25µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.210/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150012 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 30µm, Outer Diameter 150µm, TSP030150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 30µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.033/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150013 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 30µm, Outer Diameter 375µm, TSP030375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 30µm | ± 2µm | Standard Polyimide | Synthetic Fused Silica | 0.210/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150014 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 40µm, Outer Diameter 150µm, TSP040150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 40µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.032/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150015 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 50µm, Outer Diameter 150µm, TSP050150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 50µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.031/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150016 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 50µm, Outer Diameter 192µm, TSP050192 | No | 16µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 50µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.049/g | 186µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150017 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 50µm, Outer Diameter 375µm, TSP050375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 50µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.207/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150018 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 75µm, Outer Diameter 150µm, TSP075150 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 75µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.025/g | 150µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150019 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 75µm, Outer Diameter 375µm, TSP075375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 75µm | ± 3µm | Standard Polyimide | Synthetic Fused Silica | 0.201/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150020 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 100µm, Outer Diameter 170µm, TSP100170 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 100µm | ± 4µm | Standard Polyimide | Synthetic Fused Silica | 0.025/g | 164µm | ± 6µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150021 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 100µm, Outer Diameter 200µm, TSP100200 | No | 12µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 100µm | ± 4µm | Standard Polyimide | Synthetic Fused Silica | 0.042/g | 193µm | ± 7µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150022 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 100µm, Outer Diameter 245µm, TSP100245 | No | 16µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 100µm | ± 4µm | Standard Polyimide | Synthetic Fused Silica | 0.072/g | 238µm | ± 7µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150023 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 100µm, Outer Diameter 375µm, TSP100375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 100µm | ± 4µm | Standard Polyimide | Synthetic Fused Silica | 0.194/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150024 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 150µm, Outer Diameter 375µm, TSP150375 | No | 20µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 150µm | ± 4µm | Standard Polyimide | Synthetic Fused Silica | 0.172/g | 363µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150025 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 180µm, Outer Diameter 350µm, TSP180350 | No | 18µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 180µm | ± 6µm | Standard Polyimide | Synthetic Fused Silica | 0.153/g | 360µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |
| 1068150026 | Polymicro Flexible Fused Silica Capillary Tubing, Inner Diameter 250µm, Outer Diameter 350µm, TSP250350 | No | 18µm nominal | Laser Cut, Precision Cleave, Saw Cut, Standard Cleave | 250µm | ± 6µm | Standard Polyimide | Synthetic Fused Silica | 0.101/g | 360µm | ± 10µm | Spool | 100% for Strength | -65° to +350°C | 10.0m minimum |