産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||
|---|---|---|---|---|---|---|---|---|
| 1062050101 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050103 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050105 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050107 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050110 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050111 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050112 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 20.0m Length, Yellow Cable | No | Straight | 20.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050113 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF LSZH Riser Cable, 25.0m Length, Yellow Cable | No | Straight | 25.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF LSZH Riser |
| 1062050114 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050115 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050116 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050117 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050118 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050119 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050120 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 20.0m Length, Yellow Cable | No | Straight | 20.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050121 | MDC-to-MDC Fiber Optic Patch Cord, Singlemode, 2 Fiber BIF Plenum Cable, 25.0m Length, Yellow Cable | No | Straight | 25.0m | 2.00mm | 9/125µm | No | 2 Fiber BIF Plenum |
| 1062050122 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 1.0m Length, Aqua Cable | No | Straight | 1.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050123 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 3.0m Length, Aqua Cable | No | Straight | 3.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050124 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 5.0m Length, Aqua Cable | No | Straight | 5.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050125 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 7.0m Length, Aqua Cable | No | Straight | 7.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050126 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050127 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 15.0m Length, Aqua Cable | No | Straight | 15.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050128 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 20.0m Length, Aqua Cable | No | Straight | 20.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050129 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM3 Plenum Cable, 25.0m Length, Aqua Cable | No | Straight | 25.0m | 2.00mm | 50/125µm | No | 2 Fiber OM3 Plenum |
| 1062050130 | MDC-to-MDC Fiber Optic Patch Cord, Multimode, 2 Fiber OM4 Plenum Cable, 1.0m Length, Aqua Cable | No | Straight | 1.0m | 2.00mm | 50/125µm | No | 2 Fiber OM4 Plenum |