産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1061270310 | LC/UPC Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Screws, Snap | 4.376/g | Straight | With Flange | 2 | One Side |
| 1061270350 | LC/UPC Adapter, Duplex, Multimode, Aqua Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Screws, Snap | 4.376/g | Straight | With Flange | 2 | One Side |
| 1061270410 | LC Adapter, Duplex, Beige Body, Metal Alignment Sleeve, Small Flange, Snap Mount Style, SC Footprint, Metal One Side Shutter | No | Metal | No | Beige | Female-Female | Polymer | Snap | 4.175/g | Straight | Small Flange | 2 | One Side |
| 1061270412 | LC Duplex Adapter Beige, Ceramic Alignment Sleeve, Small Flange, SC Footprint with Shutters | No | Metal | No | Beige | Female-Female | Polymer | Flange | 4.175/g | Straight | Small Flange | 2 | One Side |
| 1061270510 | LC/UPC Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Metal Shutter, SC Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Screws, Snap | 4.890/g | Straight | With Flange | 2 | One Side |
| 1061270590 | LC Adapter, Duplex, Metal Body, Metal Alignment Sleeve, Screw Mount Style, SC Footprint, Single Side Metal Shutters | No | Metal | No | N/A | Female-Female | Polymer | Screws | 14.091/g | Straight | With Flange | 2 | One Side |
| 1061270610 | LC/UPC Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Metal Shutter, SC Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 4.689/g | Straight | Small Flange | 2 | One Side |
| 1061270690 | LC Adapter, Duplex, Metal Body, Metal Alignment Sleeve, Small Flange, Snap Mount Style, SC Footprint, Single Side Metal Shutters | No | Metal | No | N/A | Female-Female | Polymer | Snap | 12.425/g | Straight | Small Flange | 2 | One Side |
| 1061271300 | LC/UPC Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 4.346/g | Straight | With Flange | 2 | One Side |
| 1061271350 | LC/APC Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Screws, Snap | 4.346/g | Straight | With Flange | 2 | One Side |
| 1061271400 | LC/UPC Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 4.360/g | Straight | Small Flange | 2 | One Side |
| 1061271407 | LC Adapter, Duplex, Zirconia Alignment Sleeve, Snap Mount Style, SC Footprint, Single Metal Shutter | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 4.978/g | Straight | With Flange | 2 | Both Sides |
| 1061271408 | LC Adapter, Duplex, Phosphor Bronze Alignment Sleeve, Snap Mount Style, SC Footprint, Single Metal Shutter | No | Metal | No | N/A | Female-Female | Polymer | Snap | 5.034/g | Straight | With Flange | 2 | Both Sides |
| 1061271410 | LC/UPC Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 4.114/g | Straight | Small Flange | 2 | One Side |
| 1061271421 | LC Adapter, Duplex, APC, Zirconia Alignment Sleeve, Snap Mount Style, SC Footprint, Single Metal Shutter | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 4.978/g | Straight | With Flange | 2 | Both Sides |
| 1061271440 | LC Adapter, Duplex, Zirconia Alignment Sleeve, Snap Mount Style, SC Footprint, Blue Body, Metal Shutters | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 4.114/g | Straight | With Flange | 2 | One Side |
| 1061271450 | LC/APC Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | 4.114/g | Straight | Small Flange | 2 | One Side |
| 1061271452 | LC Adapter, Duplex, APC, Zirconia Alignment Sleeve, Snap Mount Style, SC Footprint, Single Side Shutters, Blue | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 4.114/g | Straight | With Flange | 2 | One Side |
| 1061271490 | LC Adapter, Duplex, Zirconia Alignment Sleeve, Snap Mount Style, Metal Body, Blue Plastic Shutters | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 11.881/g | Straight | With Flange | 2 | One Side |
| 1061271500 | LC/UPC Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Metal Shutter, SC Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 4.860/g | Straight | With Flange | 2 | One Side |
| 1061271590 | LC Adapter, Duplex, Metal Body, Ceramic Alignment Sleeve, Screw Mount Style, SC Footprint, Single Side Metal Shutters | No | Ceramic | N/A | N/A | Female-Female | Polymer | Screws | 14.061/g | Straight | With Flange | 2 | One Side |
| 1061271610 | LC/UPC Adapter, Duplex, Multimode, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Metal Shutter, SC Footprint | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Snap | 4.658/g | Straight | Small Flange | 2 | One Side |
| 1061271690 | LC Adapter, Duplex, Metal Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount Style, SC Footprint, Single Side Metal Shutters | No | Ceramic | No | Aqua | Female-Female | Polymer | Snap | 12.396/g | Straight | Small Flange | 2 | One Side |
| 1061271694 | LC Adapter, Duplex, Zirconia Alignment Sleeve, No Mounting Plate, Metal Body and Shutter | No | Ceramic | N/A | N/A | Female-Female | Polymer | N/A | 12.020/g | Straight | With Flange | 2 | One Side |
| 1061271695 | LC Adapter, Duplex, Zirconia Alignment Sleeve, Snap Mount Style, Metal Body and Shutters, Nylon Dust Caps | No | Ceramic | N/A | N/A | Female-Female | Polymer | Snap | 11.117/g | Straight | With Flange | 2 | One Side |