産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1061230100 | LC/UPC Adapter, Quad, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 10.697/g | Straight | With Flange | 4 | No |
| 1061230200 | LC/UPC Adapter, Quad, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 8.010/g | Straight | With Flange | 4 | One Side |
| 1061230300 | LC/UPC Adapter, Quad, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 10.590/g | Straight | Small Flange | 4 | No |
| 1061230400 | LC/UPC Adapter, Quad, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 8.070/g | Straight | Small Flange | 4 | One Side |
| 1061230500 | LC Adapter, Quad, EMI, Metal Body, Snap Mount Style, Duplex SC Footprint, Shutter One Side | No | Ceramic | N/A | Blue | Female-Female | Polymer | Snap | 20.586/g | Straight | With Flange | 4 | One Side |
| 1061230600 | LC Adapter, Quad, EMI, Metal Body, Screw Mount Style, Duplex SC Footprint, Shutter One Side, Blue | No | Ceramic | N/A | Blue | Female-Female | Polymer | Screws | 21.500/g | Straight | With Flange | 4 | One Side |
| 1061230650 | LC Adapter, Quad, EMI ,Metal Body, Screw Mount Style, Duplex SC Footprint, Shutter One Side, Green | No | Ceramic | N/A | Green | Female-Female | Polymer | Screws | 21.239/g | Straight | With Flange | 4 | One Side |
| 1061230660 | LC Adapter, Quad, EMI ,Metal Body, Screw Mount Style, Duplex SC Footprint, Screw Mount, No Shutter, Blue | No | Ceramic | N/A | Blue | Female-Female | Polymer | Screws | 23.198/g | Straight | With Flange | 4 | One Side |
| 1061230700 | LC Adapter, Quad, EMI ,Metal Body, Rear Screw Mount Style, Duplex SC Footprint, Shutter One Side | No | Ceramic | N/A | Blue | Female-Female | Polymer | Screws | 23.647/g | Straight | With Flange | 4 | One Side |
| 1061231100 | LC/UPC Adapter, Quad, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Screws, Snap | 10.777/g | Straight | With Flange | 4 | No |
| 1061231200 | LC/UPC Adapter, Quad, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Screws, Snap | 8.080/g | Straight | With Flange | 4 | One Side |
| 1061231300 | LC/UPC Adapter, Quad, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 10.690/g | Straight | Small Flange | 4 | No |
| 1061231400 | LC/UPC Adapter, Quad, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 8.080/g | Straight | Small Flange | 4 | One Side |
| 1061232100 | LC/APC Adapter, Quad, Green Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Screws, Snap | 10.717/g | Straight | With Flange | 4 | No |
| 1061232200 | LC/APC Adapter, Quad, Green Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Screws, Snap | 7.685/g | Straight | With Flange | 4 | One Side |
| 1061232300 | LC/APC Adapter, Quad, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | 10.717/g | Straight | Small Flange | 4 | No |
| 1061232400 | LC/APC Adapter, Quad, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | 8.020/g | Straight | Small Flange | 4 | One Side |
| 1061233200 | LC/UPC Adapter, Quad, Multimode, Aqua Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Screws, Snap | 8.080/g | Straight | With Flange | 4 | One Side |
| 1061233300 | LC/UPC Adapter, Quad, Multimode, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Duplex Footprint | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Snap | 10.778/g | Straight | Small Flange | 4 | No |
| 1061233450 | LC Adapter, Quad, Aqua Body, Metal Alignment Sleeve, Snap Mount Style, LC Footprint, with Shutter | No | Metal | No | Aqua | Female-Female | Polymer | Snap | 8.200/g | Straight | With Flange | 4 | One Side |