産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1061140100 | EMI MPO Adapter, Angled, Simplex, Metal Body, Single Screw Mount Style, Shutter One Side | No | N/A | N/A | N/A | Female-Female | Die-Cast | Screws | 14.223/g | 45° Angle | With Flange | 1 | One Side |
| 1061141100 | EMI MPO Adapter, Simplex, Metal Body, Screw Mount Style, Shutter, with EMI Gasket | No | N/A | N/A | N/A | Female-Female | Die-Cast | Screws | 10.720/g | Straight | With Flange | 1 | One Side |
| 1061141110 | EMI MPO Adapter, Simplex, Metal Body, Flange Mounting Style, Shutter, No EMI Gasket, Laser Warning Installed on Adapter | No | N/A | N/A | N/A | Female-Female | Die-Cast | Screws | 10.600/g | Straight | With Flange | 1 | One Side |
| 1061141150 | MTP (MPO) to MT Optical EMI Simplex Adapter, Screw Mount with One Side Shutter | N/A | N/A | N/A | Female-Female | Polymer | Screws | 11.050/g | Straight | Front, Rear | 1 | One Side | |
| 1061141160 | MTP (MPO) to MT Optical EMI Simplex Adapter, Staggered Screw Mount with One Side Shutter | No | N/A | N/A | N/A | Female-Female | Die-Cast | Screws | 10.330/g | Straight | With Flange | 1 | One Side |
| 1061141200 | EMI MPO Adapter, Simplex, Metal Body, Snap Mount Style, Shutter, Foam Gasket | No | N/A | N/A | N/A | Female-Female | Die-Cast | Snap | 10.718/g | Straight | With Flange | 1 | One Side |
| 1061141300 | EMI MPO Adapter, Simplex, Metal Body, Snap Mount Style, Shutter, Silicone Gasket | No | N/A | N/A | N/A | Female-Female | Die-Cast | Snap | 10.816/g | Straight | With Flange | 1 | One Side |
| 1061141400 | EMI MPO Adapter, Simplex, Metal Body, Flange Mount with M2 Holes Style, Shutter, Silicone Gasket | No | N/A | N/A | N/A | Female-Female | Die-Cast | Flange | 10.946/g | Straight | With Flange | 1 | One Side |
| 1061141510 | MTP (MPO) to HBMT Clip Optical EMI Simplex Adapter, Screw Mount with One Side Shutter | No | N/A | N/A | N/A | Female-Female | Die-Cast | Screws | 10.472/g | Straight | With Flange | 1 | One Side |
| 1061144000 | EMI MPO Adapter, Angled, Simplex, Metal Body, Snap Mount Style, Shutter | No | N/A | N/A | N/A | Female-Female | Die-Cast | Snap | 12.740/g | 45° Angle | With Flange | 1 | One Side |