産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1060453000 | BLC Backplane Connector, Multimode, 128µm Ceramic PC Ferrule, 900mm Buffered Fiber, Black Body, Screw Mount Style, 2 Positions | No | N/A | No | N/A | N/A | 900µm | Black | 128µm | Ceramic | Plug | PEI | Screws | 4.997/g | 2 | N/A |
| 1060455000 | BLC Backplane Connector, Singlemode, 126µm Ceramic PC Ferrule, 900mm Buffered Fiber, Black Body, Screw Mount Style, 2 Positions | No | N/A | No | N/A | N/A | 900µm | Black | 126µm | Ceramic | Plug | PEI | Screws | 4.997/g | 2 | N/A |