産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1054110102 | Mega-Fit Plug Housing, Dual Row, 2 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 2 | Black | Plug | Yes | No | Yes | Nylon | 2.540/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054110104 | Mega-Fit Plug Housing, Dual Row, 4 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 4 | Black | Plug | Yes | No | Yes | Nylon | 2.920/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054110106 | Mega-Fit Plug Housing, Dual Row, 6 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 6 | Black | Plug | Yes | No | Yes | Nylon | 4.180/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054110108 | Mega-Fit Plug Housing, Dual Row, 8 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 8 | Black | Plug | Yes | No | Yes | Nylon | 5.440/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054110110 | Mega-Fit Plug Housing, Dual Row, 10 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 10 | Black | Plug | Yes | No | Yes | Nylon | 6.710/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054110112 | Mega-Fit Plug Housing, Dual Row, 12 Circuit, UL 94V-0, Glow-Wire Capable, Free Hanging | 12 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 7.990/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1054111102 | Mega-Fit Plug Housing, Dual Row, 2 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 2 | Black | Plug | Yes | No | Yes | Nylon | 2.820/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054111104 | Mega-Fit Plug Housing, Dual Row, 4 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 4 | Black | Plug | Yes | No | Yes | Nylon | 3.130/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054111106 | Mega-Fit Plug Housing, Dual Row, 6 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 6 | Black | Plug | Yes | No | Yes | Nylon | 4.280/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054111108 | Mega-Fit Plug Housing, Dual Row, 8 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 8 | Black | Plug | Yes | No | Yes | Nylon | 5.400/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054111110 | Mega-Fit Plug Housing, Dual Row, 10 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 10 | Black | Plug | Yes | No | Yes | Nylon | 6.560/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | ||
| 1054111112 | Mega-Fit Plug Housing, Dual Row, 12 Circuit, UL 94V-0, Glow-Wire Capable, Panel Mount | 12 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 7.442/g | 2 | Bag | Yes | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C |