産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053141104 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.510/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141106 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.700/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141108 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.900/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141110 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.100/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141112 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.300/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141114 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.500/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141116 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.690/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141204 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.500/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141206 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.700/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141208 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.900/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141210 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.100/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141212 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.290/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141214 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.490/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141216 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.690/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141304 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.500/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141306 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.700/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141308 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.900/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141310 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.100/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141312 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.300/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141314 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.490/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141316 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.690/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053141404 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.505/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053141406 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.704/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053141408 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.900/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053141410 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.099/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |