産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053131102 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.300/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131103 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.410/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131104 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.510/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131105 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.630/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131106 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131107 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.840/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131108 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.950/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131202 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.300/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131203 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.410/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131204 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.510/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131205 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.620/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131206 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131207 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.840/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131208 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.950/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131302 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.300/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131303 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.410/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131304 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.510/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131305 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.620/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131306 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131307 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.840/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131308 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.950/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053131402 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.296/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053131403 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.407/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053131404 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.514/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053131405 | Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.625/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |