産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053071202 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 2 Circuits, Black, Glow-Wire Capable | 2 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.374/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071203 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 3 Circuits, Black, Glow-Wire Capable | 3 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.400/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071204 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.490/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071205 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 5 Circuits, Black, Glow-Wire Capable | 5 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.625/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071206 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.694/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071207 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 7 Circuits, Black, Glow-Wire Capable | 7 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.778/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053071208 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.850/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072202 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 2 Circuits, Natural, Glow-Wire Capable | 2 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.310/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072203 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 3 Circuits, Natural, Glow-Wire Capable | 3 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.400/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072204 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.490/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072205 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 5 Circuits, Natural, Glow-Wire Capable | 5 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.550/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072206 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.675/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072207 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 7 Circuits, Natural, Glow-Wire Capable | 7 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.760/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053072208 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Single Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.850/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |