産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1040260721 | 0.80mm Pitch HSAutoLink Right-Angle Header, Through Hole, 5 Circuit, USB Mini-B, Type A, Black | No | 5 | 5 | Black | 25 | No | No | No | None | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3713.790/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.30mm | 0.80mm | 0.80mm | 0.762µm | 3.810µm | Yes | Yes | No | No | -40° to +85°C | Through Hole | |
| 1040260725 | 0.80mm Pitch HSAutoLink Right-Angle Header, Through Hole, 5 Circuit, USB Mini-B, Type B, Gray | No | No | 5 | 5 | Black | 25 | No | No | No | None | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3713.790/mg | 1 | Right Angle | Tray | Yes | Yes | 1.60mm, 2.30mm | 0.80mm | 0.80mm | 0.762µm | 3.810µm | Yes | Yes | No | No | -40° to +85°C | Through Hole |