産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1000680044 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 85 Ohms, 34 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.352/g | Reel | -20° to +105°C | Twinax | 34 |
| 1000680046 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 100 Ohms, 34 AWG, 36 AWG Drain, Helical Foil Design | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.432/g | Reel | -20° to +105°C | Twinax | 34 |
| 1000680071 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 100 Ohms, 32 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.728/g | Reel | -20° to +105°C | Twinax | 32 |
| 1000680079 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 100 Ohms, 34 AWG, 34 AWG Drain, Longitudinal Foil Design (Higher Bandwidth) | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.491/g | Reel | -20° to +105°C | Twinax | 34 |
| 1000680080 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 85 Ohms, 32 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.591/g | Reel | -20° to +105°C | Twinax | 32 |
| 1000680085 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 90 Ohms, 28 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 1.536/g | Reel | -20° to +105°C | Twinax | 28 |
| 1000680107 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 100 Ohms, 30 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 1.377/g | Reel | -20° to +105°C | Twinax | 30 |
| 1000680108 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 100 Ohms, 28 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 2.095/g | Reel | -20° to +105°C | Twinax | 28 |
| 1000680115 | Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 90 Ohms, 30 AWG | No | 5xOD - Minor Axis | 200 ft. Min. Length | 2 | 2 | Fluoropolymer | Polyester | 0.795/g | Reel | -20° to +105°C | Twinax | 30 |