産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1000157231 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Single Lightpipe, No Rear Legs | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 1000157232 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Single Lightpipe, 1 Rear Leg | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 1000157233 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Dual Lightpipe, No Rear Legs | No | Spring Fingers | 2 | Stainless Steel | 13.869/g | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | N/A | Closed Top |
| 1000157234 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Dual Lightpipe, 1 Rear Leg | No | Spring Fingers | 2 | Stainless Steel | 13.979/g | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |
| 1000157235 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Quad Lightpipe, No Rear Legs | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 1000157236 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, Quad Lightpipe, 1 Rear Leg | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 1000157242 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Closed Top, 1 Rear Leg | No | Spring Fingers | 0 | Stainless Steel | 7.124/g | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |
| 1000157250 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, Open Top, No Rear Legs | No | Spring Fingers | 0 | Stainless Steel | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | N/A | Open Top | |
| 1000157341 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, SAN Heatsink, No Rear Legs | No | Spring Fingers | 0 | Stainless Steel | 18.346/g | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | SAN | Pin Field |
| 1000157345 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, NET Heatsink, 1 Rear Leg | No | Spring Fingers | 0 | Stainless Steel | 25.035/g | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | NET | Pin Field |
| 1000157445 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, NET Heatsink, Dual Lightpipe, No Rear Legs | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | NET | Pin Field | |
| 1000157446 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, PCI Heatsink, Quad Lightpipe, No Rear Legs | No | Spring Fingers | 4 | Stainless Steel | 21.100/g | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | PCI | Pin Field |
| 1000157447 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, SAN Heatsink, Quad Lightpipe, No Rear Legs | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | SAN | Pin Field | |
| 1000157448 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, NET Heatsink, Quad Lightpipe, No Rear Legs | No | Spring Fingers | 4 | Stainless Steel | 23.795/g | Horizontal | Tray | 1x2 | 0 | Through Hole - Compliant Pin | NET | Pin Field |
| 1000157541 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, SAN Heatsink, Single Lightpipe, 1 Rear Leg | No | Spring Fingers | 1 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | SAN | Pin Field | |
| 1000157542 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, NET Heatsink, Single Lightpipe, 1 Rear Leg | No | Spring Fingers | 1 | Stainless Steel | 24.582/g | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | NET | Pin Field |
| 1000157543 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, PCI Heatsink, Dual Lightpipe, 1 Rear Leg | No | Spring Fingers | 2 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | PCI | Pin Field | |
| 1000157546 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, PCI Heatsink, Quad Lightpipe, 1 Rear Leg | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | PCI | Pin Field | |
| 1000157548 | zQSFP+ 1-by-2 Cage Assembly with Spring Fingers, NET Heatsink, Quad Lightpipe, 1 Rear Leg | No | Spring Fingers | 4 | Stainless Steel | Horizontal | Tray | 1x2 | 1 | Through Hole - Compliant Pin | NET | Pin Field |