産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2196781020 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 50.00mm Length, 2 Circuits, Natural | 50.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.707/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781021 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 2 Circuits, Natural | 100.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.116/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781022 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 2 Circuits, Natural | 150.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.525/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781023 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 2 Circuits, Natural | 300.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.752/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781024 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 2 Circuits, Natural | 600.00mm | 2 | 2 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5.206/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781030 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 50.00mm Length, 3 Circuits, Natural | 50.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.038/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781031 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 3 Circuits, Natural | 100.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.652/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781032 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 3 Circuits, Natural | No | 150.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.265/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 |
| 2196781033 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 3 Circuits, Natural | 300.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.106/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781034 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 3 Circuits, Natural | 600.00mm | 3 | 3 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 7.787/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781040 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 50.00mm Length, 4 Circuits, Natural | 50.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.370/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781041 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 4 Circuits, Natural | 100.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.188/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781042 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 4 Circuits, Natural | 150.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.006/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781043 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 4 Circuits, Natural | 300.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5.460/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781044 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 4 Circuits, Natural | 600.00mm | 4 | 4 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 10.368/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781050 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 50.00mm Length, 5 Circuits, Natural | 50.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.701/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781051 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 5 Circuits, Natural | 100.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.723/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781052 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 5 Circuits, Natural | 150.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.746/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781053 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 5 Circuits, Natural | 300.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 6.813/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781054 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 5 Circuits, Natural | No | 600.00mm | 5 | 5 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 12.948/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 |
| 2196781060 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 50.00mm Length, 6 Circuits, Natural | 50.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.032/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781061 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 100.00mm Length, 6 Circuits, Natural | 100.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.259/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781062 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 150.00mm Length, 6 Circuits, Natural | 150.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.486/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781063 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 300.00mm Length, 6 Circuits, Natural | 300.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 8.167/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 | |
| 2196781064 | Micro-Latch-to-Micro-Latch Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Tin (Sn) Plating, 600.00mm Length, 6 Circuits, Natural | 600.00mm | 6 | 6 | Natural | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Polyester | 15.529/g | 1 | Bag | 2.00mm | 0.900µm | 0.900µm | No | Crimp or Compression | UL 10002 | 22 |