産業とアプリケーション
                        Apply Column Filters
                        Clear Column Filters
                        Export Spreadsheet
                    
                    | 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901361102 | C-Grid III Header, Single Row, Vertical, Shrouded, 2 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 2 | 2 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 0.506/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361103 | C-Grid III Header, Single Row, Vertical, Shrouded, 3 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 3 | 3 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 0.634/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361104 | C-Grid III Header, Single Row, Vertical, Shrouded, 4 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 4 | 4 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 0.768/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361105 | C-Grid III Header, Single Row, Vertical, Shrouded, 5 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 5 | 5 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 0.890/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361106 | C-Grid III Header, Single Row, Vertical, Shrouded, 6 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 6 | 6 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.018/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361107 | C-Grid III Header, Single Row, Vertical, Shrouded, 7 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 7 | 7 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.125/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361108 | C-Grid III Header, Single Row, Vertical, Shrouded, 8 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 8 | 8 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.267/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361109 | C-Grid III Header, Single Row, Vertical, Shrouded, 9 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 9 | 9 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.376/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361110 | C-Grid III Header, Single Row, Vertical, Shrouded, 10 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 10 | 10 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.521/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361112 | C-Grid III Header, Single Row, Vertical, Shrouded, 12 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | 12 | 12 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.753/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361114 | C-Grid III Header, Single Row, Vertical, Shrouded, 14 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | No | 14 | 14 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 1.995/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | Closed Ends | No | -55° to +125°C | Through Hole | 
| 901361118 | C-Grid III Header, Single Row, Vertical, Shrouded, 18 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | No | 18 | 18 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 2.558/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | |
| 901361122 | 2.54mm Pitch C-Grid III Header, Single Row, Vertical, Shrouded, 22 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | No | 22 | 22 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.081/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | |
| 901361125 | C-Grid III Header, Single Row, Vertical, Shrouded, 25 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | No | 25 | 25 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 3.510/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | |
| 901361132 | C-Grid III Header, Single Row, Vertical, Shrouded, 32 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni) | No | No | 32 | 32 | Black | No | No | No | None | Yes | Brass | Tin | Tin | Polyester | 4.500/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | |
| 901361202 | C-Grid III Header, Single Row, Vertical, Shrouded, 2 Circuits, 0.38µm Gold (Au) Selective Plating | No | 2 | 2 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 0.502/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361203 | C-Grid III Header, Single Row, Vertical, Shrouded, 3 Circuits, 0.38µm Gold (Au) Selective Plating | No | 3 | 3 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 0.629/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361204 | C-Grid III Header, Single Row, Vertical, Shrouded, 4 Circuits, 0.38µm Gold (Au) Selective Plating | No | 4 | 4 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 0.760/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361205 | C-Grid III Header, Single Row, Vertical, Shrouded, 5 Circuits, 0.38µm Gold (Au) Selective Plating | No | 5 | 5 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 0.880/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361206 | C-Grid III Header, Single Row, Vertical, Shrouded, 6 Circuits, 0.38µm Gold (Au) Selective Plating | No | 6 | 6 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.006/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361207 | C-Grid III Header, Single Row, Vertical, Shrouded, 7 Circuits, 0.38µm Gold (Au) Selective Plating | No | 7 | 7 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.132/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361208 | C-Grid III Header, Single Row, Vertical, Shrouded, 8 Circuits, 0.38µm Gold (Au) Selective Plating | No | 8 | 8 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.259/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361209 | C-Grid III Header, Single Row, Vertical, Shrouded, 9 Circuits, 0.38µm Gold (Au) Selective Plating | No | 9 | 9 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.385/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361210 | C-Grid III Header, Single Row, Vertical, Shrouded, 10 Circuits, 0.38µm Gold (Au) Selective Plating | No | 10 | 10 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.511/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole | ||
| 901361212 | C-Grid III Header, Single Row, Vertical, Shrouded, 12 Circuits, 0.38µm Gold (Au) Selective Plating | No | 12 | 12 | Black | No | No | No | None | Yes | Brass | Gold | Tin | Polyester | 1.765/g | 1 | Vertical | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | Fully | No | -55° to +125°C | Through Hole |