産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 848546034 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 0.50m (1.64') Length, meets NMEA 2000 | No | 5.72mm (.225") | 0.50m (1.64') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 9.650/g | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848546035 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 1.0m (3.28') Length, meets NMEA 2000 | No | 5.72mm (.225") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848546036 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 2.0m (6.56') Length, meets NMEA 2000 | No | 5.72mm (.225") | 2.0m (6.56') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 421.000/g | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848546037 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 3.0m (9.84') Length, meets NMEA 2000 | No | 5.72mm (.225") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 452.000/g | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848546038 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 4.0m (13.12') Length, meets NMEA 2000 | No | 5.72mm (.225") | 4.0m (13.12') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848546041 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 7.0m (22.97') Length, meets NMEA 2000 | No | 5.72mm (.225") | 7.0m (22.97') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848546042 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 8.0m (26.25') Length, meets NMEA 2000 | No | 5.72mm (.225") | 8.0m (26.25') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 988.000/g | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848546044 | DeviceNet Micro-Change Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), NMEA 2000 Style Cable, 10.0m (32.81') Length, meets NMEA 2000 | No | 5.72mm (.225") | 10.0m (32.81') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 526.166/g | Straight to Straight | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848547021 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Pigtail, NMEA 2000 Style Cable, 0.50m (1.64') Length, meets NMEA 2000 | No | 5.72mm (.225") | 0.50m (1.64') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 98.980/g | Straight to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 |
| 848547023 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Pigtail, NMEA 2000 Style Cable, 2.0m (6.56') Length, meets NMEA 2000 | No | 5.72mm (.225") | 2.0m (6.56') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848547025 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Pigtail, NMEA 2000 Style Cable, 4.0m (13.12') Length, meets NMEA 2000 | No | 5.72mm (.225") | 4.0m (13.12') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848547028 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (90°) to Pigtail, NMEA 2000 Style Cable, 0.50m (1.64') Length, meets NMEA 2000 | No | 5.72mm (.225") | 0.50m (1.64') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848547029 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (90°) to Pigtail, NMEA 2000 Style Cable, 1.0m (3.28') Length, meets NMEA 2000 | No | 5.72mm (.225") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848547031 | DeviceNet Micro-Change Single-Ended Cordset, 5 Poles, A-Coded, Female (90°) to Pigtail, NMEA 2000 Style Cable, 4.0m (13.12') Length, meets NMEA 2000 | No | 5.72mm (.225") | 4.0m (13.12') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848548021 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (Straight) to Pigtail, NMEA 2000 Style Cable, 0.50m (1.64') Length, meets NMEA 2000 | No | 5.72mm (.225") | 0.50m (1.64') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Thin Standard Cable | 22 | |
| 848548022 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (Straight) to Pigtail, NMEA 2000 Style Cable, 1.0m (3.28') Length, meets NMEA 2000 | No | 5.72mm (.225") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 35.560/g | Straight to Pigtail | 5 | -20° to +80°C | Thin Standard Cable | 22 |
| 848548024 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (Straight) to Pigtail, NMEA 2000 Style Cable, 3.0m (9.84') Length, meets NMEA 2000 | No | 5.72mm (.225") | 3.0m (9.84') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Thin Standard Cable | 22 | |
| 848548025 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (Straight) to Pigtail, NMEA 2000 Style Cable, 4.0m (13.12') Length, meets NMEA 2000 | No | 5.72mm (.225") | 4.0m (13.12') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Thin Standard Cable | 22 | |
| 848548026 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (Straight) to Pigtail, NMEA 2000 Style Cable, 5.0m (16.40') Length, meets NMEA 2000 | No | 5.72mm (.225") | 5.0m (16.40') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 5 | -20° to +80°C | Thin Standard Cable | 22 | |
| 848548030 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (90°) to Pigtail, NMEA 2000 Style Cable, 2.0m (6.56') Length, meets NMEA 2000 | No | 5.72mm (.225") | 2.0m (6.56') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848548031 | DeviceNet Micro-Change Single-Ended, 5 Poles, A-Coded, Male (90°) to Pigtail, NMEA 2000 Style Cable, 4.0m (13.12') Length, meets NMEA 2000 | No | 5.72mm (.225") | 4.0m (13.12') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 90° to Pigtail | 5 | -20° to +105°C | Thin Standard Cable | 22 | |
| 848549019 | Micro-Change Closure Cap External Threads, meets NMEA 2000® | No | Female | None | ||||||||||||||||||
| 848549100 | Mini-Change Solder Cup Connector, Female Contacts, Internal Threads, 5 Poles, meets NMEA 2000® | No | Female | Single | 37.530/g | Straight | 5 | -20° to +80°C | N/A | N/A | ||||||||||||
| 848549101 | Mini-Change Solder Cup Connector, Male Contacts, Internal Threads, 5 Poles, meets NMEA 2000® | No | Male | Single | 65.000/g | Straight | 5 | -20° to +80°C | N/A | N/A | ||||||||||||
| 848549102 | Mini-Change Solder Cup Connector, Female Contacts, Internal Threads, 4 Poles, meets NMEA 2000® | No | Female | Single | 38.000/g | Straight | 4 | -20° to +80°C | N/A | N/A |