産業とアプリケーション
- 品番
- 848546035
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 5.72mm (.225")
- Cable Length
- 1.0m (3.28')
- Color Cable Jacket
- Gray
- Connector End A
- Micro-Change (M12)
- Connector End B
- Micro-Change (M12)
- Coupling Style
- Threaded
- Gender
- Female-Male
- Keyway
- A-Coded
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Orientation
- Straight to Straight
- Poles
- 5
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- Thin Standard Cable
- Wire Size Awg
- 22
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V
キーワード: 84854-6035, 0848546035
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA}