産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 192210223 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 10 (M5), Plated,, Carton | Closed | None | Tin | 4.889/g | Carton | 4.064µm | 4.064µm | 10 (M5) | Crimp or Compression | N/A | 8 | 8.36 | |
| 192210224 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6), Plated, Carton | Closed | None | Tin | 5.271/g | Carton | 4.064µm | 4.064µm | 1/4" (M6) | Crimp or Compression | N/A | 8 | 8.36 | |
| 192210225 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 5/16\ (M8), Plated, Carton | Closed | None | Tin | 4.790/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 8 | 8.36 | |
| 192210226 | Compression Style Ring Tongue Terminal for 8 AWG Wire, Stud Size 3/8\ (M9), Plated, Wide Pad, Carton | Closed | None | Tin | 6.038/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 8 | 8.36 | |
| 192210227 | Compression Style Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/4\ (M6), Plated, Wide Pad, Carton | Closed | None | Tin | 6.729/g | Carton | 4.064µm | 4.064µm | 1/4" (M6) | Crimp or Compression | N/A | 6 | 10.50-16.80 | |
| 192210228 | Compression Style Ring Tongue Terminal for 6 AWG Wire, Stud Size 5/16\ (M8), Plated, Wide Pad, Carton | Closed | None | Tin | 6.830/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 6 | 10.50-16.80 | |
| 192210229 | Compression Style Ring Tongue Terminal for 6 AWG Wire, Stud Size 3/8\ (M9), Plated, Wide Pad, Carton | Closed | None | Tin | 6.296/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 6 | 10.50-16.80 | |
| 192210230 | Compression Style Ring Tongue Terminal for 4 AWG Wire, Stud Size 1/4\ (M6), Tin Plated, Carton | Closed | None | Tin | 9.324/g | Carton | 4.064µm | 4.064µm | 1/4" (M6) | Crimp or Compression | N/A | 4 | ||
| 192210231 | Compression Style Ring Tongue Terminal for 4 AWG Wire, Stud Size 5/16\ (M8), Tin Plated, Carton | Closed | None | Tin | 8.500/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | 4 | 16.80-26.60 | ||
| 192210232 | Compression Style Ring Tongue Terminal for 4 AWG Wire, Stud Size 3/8\ (M9), Tin Plated, Carton | Closed | None | Tin | 8.620/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 4 | ||
| 192210233 | Compression Style Ring Tongue Terminal for 2 AWG Wire, Stud Size 5/16\ (M8), Tin Plated, Carton | Closed | None | Tin | 11.195/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 2 | ||
| 192210234 | Compression Style Ring Tongue Terminal for 2/0 AWG Wire, Stud Size 1/4\ (M6), Plated, Carton | Closed | None | Tin | 21.972/g | Carton | 4.064µm | 4.064µm | 1/4" (M6) | Crimp or Compression | N/A | 2/0 | ||
| 192210235 | Compression Style Ring Tongue Terminal for 2 AWG Wire, Stud Size 3/8\ (M9), Tin Plated, Carton | Closed | None | Tin | 10.900/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | N/A | 2 | |||
| 192210237 | Compression Style Ring Tongue Terminal for 1 AWG Wire, Stud Size 5/16\ (M8), Tin Plated, Carton | Closed | None | Tin | 12.501/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 1 | ||
| 192210238 | Compression Style Ring Tongue Terminal for 1 AWG Wire, Stud Size 3/8\ (M9), Tin Plated, Carton | Closed | None | Tin | 11.941/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 1 | ||
| 192210239 | Compression Style Ring Tongue Terminal for 1 AWG Wire, Stud Size 1/2\ (M12), Tin Plated, Wide Pad, Carton | Closed | None | Tin | 16.410/g | Carton | 4.064µm | 4.064µm | 1/2" (M12) | Crimp or Compression | N/A | 1 | ||
| 192210240 | Compression Style Ring Tongue Terminal for 1/0 AWG Wire, Stud Size 5/16\ (M8), Plated, Carton | Closed | None | Tin | 18.616/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 1/0 | ||
| 192210241 | Compression Style Ring Tongue Terminal for 1/0 AWG Wire, Stud Size 3/8\ (M9), Plated, Carton | Closed | None | Tin | 16.656/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 1/0 | ||
| 192210242 | Compression Style Ring Tongue Terminal for 1/0 AWG Wire, Stud Size 1/2\ (M12), Plated, Carton | Closed | None | Tin | 16.094/g | Carton | 4.064µm | 4.064µm | 1/2" (M12) | Crimp or Compression | N/A | 1/0 | ||
| 192210243 | Compression Style Ring Tongue Terminal for 2/0 AWG Wire, Stud Size 5/16\ (M8), Plated, Carton | Closed | None | Tin | 21.809/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 2/0 | ||
| 192210244 | Compression Style Ring Tongue Terminal for 2/0 AWG Wire, Stud Size 3/8\ (M9), Plated, Carton | Closed | None | Tin | 21.283/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 2/0 | ||
| 192210245 | Compression Style Ring Tongue Terminal for 2/0 AWG Wire, Stud Size 1/2\ (M12), Plated, Carton | Closed | None | Tin | 20.500/g | Carton | 4.064µm | 4.064µm | 1/2" (M12) | Crimp or Compression | N/A | 2/0 | ||
| 192210246 | Compression Style Ring Tongue Terminal for 3/0 AWG Wire, Stud Size 5/16\ (M8), Plated, Carton | Closed | None | Tin | 29.076/g | Carton | 4.064µm | 4.064µm | 5/16" (M8) | Crimp or Compression | N/A | 3/0 | ||
| 192210247 | Compression Style Ring Tongue Terminal for 3/0 AWG Wire, Stud Size 3/8\ (M9), Plated, Carton | Closed | None | Tin | 28.364/g | Carton | 4.064µm | 4.064µm | 3/8" (M9) | Crimp or Compression | N/A | 3/0 | ||
| 192210248 | Compression Style Ring Tongue Terminal for 3/0 AWG Wire, Stud Size 1/2\ (M12), Plated, Carton | Closed | None | Tin | 26.672/g | Carton | 4.064µm | 4.064µm | 1/2" (M12) | Crimp or Compression | N/A | 3/0 |