産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1731100004 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 9 Circuits, Red Insulator | 9 | 9 | Red | Male | Copper Alloy | PBT | Brass | 9.800/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100005 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 9 Circuits, Red Insulator | 9 | 9 | Red | Female | Copper Alloy | PBT | Brass | 10.300/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100006 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 15 Circuits, Red Insulator | 15 | 15 | Red | Male | Copper Alloy | PBT | Brass | 12.300/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100007 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 15 Circuits, Red Insulator | 15 | 15 | Red | Female | Copper Alloy | PBT | Brass | 15.000/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100008 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 25 Circuits, Red Insulator | 25 | 25 | Red | Male | Copper Alloy | PBT | Brass | 16.500/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100009 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Plastic Watertight Frame, 25 Circuits, Red Insulator | 25 | 25 | Red | Female | Copper Alloy | PBT | Brass | 18.200/g | 2 | Straight | Carton | Rear | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100016 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, Straight Cable Outlet, IP67 Waterproof, Large Inner Chamber, Individual Packing | Black | 15.000/g | Straight | Bag | -35° to +120°C | Yes | IP67 | ||||||||||||||||||||||
| 1731100017 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 2, Straight Cable Outlet, IP67 Waterproof, Large Inner Chamber, Individual Packing | Black | Straight | Bag | -35° to +120°C | Yes | IP67 | |||||||||||||||||||||||
| 1731100018 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 3, Straight Cable Outlet, IP67 Waterproof, Large Inner Chamber, Individual Packing | Black | Straight | Bag | -35° to +120°C | Yes | IP67 | |||||||||||||||||||||||
| 1731100019 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, Straight Cable Outlet, IP67 Waterproof, Low Body, with #4-40 Locking Screws, Individual Packing | Black | 18.600/g | Straight | Bag | -35° to +120°C | Yes | IP67 | ||||||||||||||||||||||
| 1731100020 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 2, Straight Cable Outlet, IP67 Waterproof, Low Body, with #4-40 Locking Screws, Individual Packing | Black | 32.000/g | Straight | Bag | -35° to +120°C | Yes | IP67 | ||||||||||||||||||||||
| 1731100021 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Front Panel Mount, Plastic Watertight Frame, 9 Circuits, Red Insulator | 9 | 9 | Red | Female | Copper Alloy | PBT | Brass | 11.500/g | 2 | Straight | Carton | Front | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100022 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Front Panel Mount, Plastic Watertight Frame, 15 Circuits, Red Insulator | 15 | 15 | Red | Male | Copper Alloy | PBT | Brass | 13.500/g | 2 | Straight | Carton | Front | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100023 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Front Panel Mount, Plastic Watertight Frame, 15 Circuits, Red Insulator | 15 | 15 | Red | Female | Copper Alloy | PBT | Brass | 14.500/g | 2 | Straight | Carton | Front | Thread-In | No | No | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -25° to +70°C | Solder Cup | Yes | IP67 | ||||
| 1731100024 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 9 Circuits, Red Insulator | 9 | 9 | Red | Male | Copper Alloy | PBT | Brass | 10.100/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100025 | FCT Standard-Density Waterproof D-Sub Connector, Male, Right-Angle, PCB Through Hole, 10.50mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 9 Circuits, Red Insulator | 9 | 9 | Red | Male | Copper Alloy | PBT | Brass | 10.800/g | 2 | Right-Angle | Carton | Rear | Thread-In | 10.50mm | Yes | Yes | 1.60mm | 2.84mm | 2.54mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100026 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 9 Circuits, Red Insulator | 9 | 9 | Red | Female | Copper Alloy | PBT | Brass | 10.700/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100027 | FCT Standard-Density Waterproof D-Sub Connector, Female, Right-Angle, PCB Through Hole, 10.50mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 9 Circuits, Red Insulator | 9 | 9 | Red | Female | Copper Alloy | PBT | Brass | 11.500/g | 2 | Right-Angle | Carton | Rear | Thread-In | 10.50mm | Yes | Yes | 1.60mm | 2.84mm | 2.54mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100028 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 15 Circuits, Red Insulator | 15 | 15 | Red | Male | Copper Alloy | PBT | Brass | 12.500/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100029 | FCT Standard-Density Waterproof D-Sub Connector, Male, Right-Angle, PCB Through Hole, 10.50mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 15 Circuits, Red Insulator | 15 | 15 | Red | Male | Copper Alloy | PBT | Brass | 13.800/g | 2 | Right-Angle | Carton | Rear | Thread-In | 10.50mm | Yes | Yes | 1.60mm | 2.84mm | 2.54mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100030 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 15 Circuits, Red Insulator | 15 | 15 | Red | Female | Copper Alloy | PBT | Brass | 13.900/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100031 | FCT Standard-Density Waterproof D-Sub Connector, Male, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 25 Circuits, Red Insulator | 25 | 25 | Red | Male | Copper Alloy | PBT | Brass | 16.700/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100032 | FCT Standard-Density Waterproof D-Sub Connector, Male, Right-Angle, PCB Through Hole, 10.50mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 25 Circuits, Red Insulator | 25 | 25 | Red | Male | Copper Alloy | PBT | Brass | 18.100/g | 2 | Right-Angle | Carton | Rear | Thread-In | 10.50mm | Yes | Yes | 1.60mm | 2.84mm | 2.54mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100033 | FCT Standard-Density Waterproof D-Sub Connector, Female, Straight, PCB Through Hole, 11.20mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 25 Circuits, Red Insulator | 25 | 25 | Red | Female | Copper Alloy | PBT | Brass | 18.200/g | 2 | Straight | Carton | Rear | Thread-In | 11.20mm | Yes | Yes | 1.60mm | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 | |
| 1731100034 | FCT Standard-Density Waterproof D-Sub Connector, Female, Right-Angle, PCB Through Hole, 10.50mm Tail Length, Gold Plating, Plastic Watertight Frame, Snap-in Bolt, 25 Circuits, Red Insulator | 25 | 25 | Red | Female | Copper Alloy | PBT | Brass | 19.900/g | 2 | Right-Angle | Carton | Rear | Thread-In | 10.50mm | Yes | Yes | 1.60mm | 2.84mm | 2.54mm | Gold over Nickel | Tin | Yes | Yes | 1 | -25° to +70°C | Through Hole | Yes | IP67 |