産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1715761214 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Unguided, Dual Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 44.548/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761215 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Unguided, Dual Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 44.908/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761217 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Unguided, Dual Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 45.090/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761218 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Unguided, Dual Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 45.450/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761234 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Unguided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 43.770/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761235 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Unguided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 44.130/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761237 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Unguided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 44.312/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715761238 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Unguided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 44.672/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767204 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.781/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767205 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.141/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767207 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.323/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767208 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.683/g | 12 | 6 | 18 | Right Angle | Tray | 1.25mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767234 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Top Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.003/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767235 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Top Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.363/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767237 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Top Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.545/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715767238 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Top Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.905/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769204 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Bottom Guide, Top Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.781/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769205 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Bottom Guide, Top Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.141/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769207 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Bottom Guide, Top Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.323/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769208 | Impact 100 Ohm 6 Pair Right-Angle Orthogonal Direct Header, Bottom Guide, Top Endwall, with Outrigger, 12 Column, 90˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead-Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 47.683/g | 12 | 6 | 18 | Right Angle | Tray | 1.20mm | No | Yes | 1.00mm | 1.35mm, 1.90mm, 2.15mm | 1.35mm, 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769234 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Bottom Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.003/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769235 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Bottom Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.363/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769237 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Bottom Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 4.90mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.545/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1715769238 | Impact 100 Ohm 6-Pair Right-Angle Orthogonal Direct Header, Bottom Guided, with Outrigger, 12 Column, 72 Differential Pair, 270˚Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.39mm, Lead Free | No | 216 | 216 | Black | 200 | No | 94V-0 | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 46.905/g | 12 | 6 | 18 | Right Angle | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |