産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 877620003 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 24 Circuits, 0.38µm Gold (Au) Plating, 8.13mm Stacking Height, Tray, Lead-Free | No | Yes | 24 | 24 | Black | 100 | No | 94V-0 | No | No | No | No | 7.32mm | Copper Alloy | Gold | Tin | Nylon | 1.100/g | 2 | Vertical | Tray | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620005 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 40 Circuits, 0.38µm Gold (Au) Plating, 10.60mm Stacking Height, with Pegs, Tray, Lead-Free | No | Yes | 40 | 40 | Black | 100 | No | 94V-0 | No | No | No | No | 6.00mm | Copper Alloy | Gold | Tin | Nylon | 1.896/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620006 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 24 Circuits, 0.38µm Gold (Au) Plating, 12.70mm Stacking Height, Tray, Lead-Free | Yes | 24 | 24 | Black | 100 | No | 94V-0 | No | No | No | No | 7.90mm | Copper Alloy | Gold | Tin | Nylon | 1.100/g | 2 | Vertical | Tray | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | ||
| 877620010 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 26 Circuits, 0.38µm Gold (Au) Plating, 12.70mm Stacking Height, Tray, Lead-Free | Yes | 26 | 26 | Black | 100 | No | 94V-0 | No | No | No | No | 7.90mm | Copper Alloy | Gold | Tin | Nylon | 1.170/g | 2 | Vertical | Tray | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | ||
| 877620012 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 14 Circuits, 0.05µm Gold (Au) Plating, 4.50mm Stacking Height, Tray, Lead-Free | No | Yes | 14 | 14 | Black | 100 | No | 94V-0 | No | No | No | No | 4.80mm | Copper Alloy | Gold | Tin | Nylon | 0.630/g | 2 | Vertical | Tray | No | No | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 2.500µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620015 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 14 Circuits, 0.75µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs, Tray, Lead-Free | No | Yes | 14 | 14 | Black | 100 | No | 94V-0 | No | No | No | No | 4.65mm | Copper Alloy | Gold | Tin | Nylon | 0.711/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620021 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 44 Circuits, 0.38µm Gold (Au) Plating, 7.26mm Stacking Height, with Cap, Tape and Reel, Lead-Free | No | Yes | 44 | 44 | Black | 100 | No | 94V-0 | No | No | No | No | 4.85mm | Copper Alloy | Gold | Tin | Nylon | 1.194/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877620024 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 12 Circuits, 0.38µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 100 | No | 94V-0 | No | No | No | No | 6.65mm | Copper Alloy | Gold | Tin | Nylon | 0.629/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620025 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 12 Circuits, 0.38µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs and Cap, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 100 | No | 94V-0 | No | No | No | No | 6.65mm | Copper Alloy | Gold | Tin | Nylon | 0.755/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877620029 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 10 Circuits, 0.05µm Gold (Au) Plating, 19.00mm Stacking Height, with Pegs, Tube, Lead-Free | No | Yes | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | No | 4.50mm | Copper Alloy | Gold | Gold | Nylon | 0.245/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 0.050µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620036 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 20 Circuits, 0.38µm Gold (Au) Plating, 5.79mm Stacking Height, Tube, Lead-Free | No | Yes | 20 | 20 | Black | 100 | No | 94V-0 | No | No | No | No | 1.50mm | Copper Alloy | Gold | Tin | Nylon | 0.826/g | 2 | Vertical | Tube | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620037 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 10 Circuits, 0.38µm Gold (Au) Plating, 5.79mm Stacking Height, Tube, Lead-Free | No | Yes | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | No | 1.50mm | Copper Alloy | Gold | Tin | Nylon | 0.384/g | 2 | Vertical | Tube | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620400 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 4 Circuits, 0.38µm Gold (Au) Plating, 5.80mm Stacking Height, with Cap, Tape and Reel, Lead-Free | No | Yes | 4 | 4 | Black | 100 | No | 94V-0 | No | No | No | No | 4.40mm | Copper Alloy | Gold | Tin | Nylon | 0.342/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877620600 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 6 Circuits, 0.38µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs, Tray, Lead-Free | No | Yes | 6 | 6 | Black | 100 | No | 94V-0 | No | No | No | No | 6.65mm | Copper Alloy | Gold | Tin | Nylon | 0.388/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877620800 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 8 Circuits, 0.38µm Gold (Au) Plating, 5.80mm Stacking Height, with Cap, Tape and Reel, Lead-Free | No | Yes | 8 | 8 | Black | 100 | No | 94V-0 | No | No | No | No | 4.40mm | Copper Alloy | Gold | Tin | Nylon | 0.533/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877620872 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 8 Circuits, 0.38µm Gold (Au) Plating, 9.65mm Stacking Height, with Pegs and Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 100 | No | 94V-0 | No | No | No | No | 7.62mm | Copper Alloy | Gold | Tin | Nylon | 0.605/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877620874 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 8 Circuits, 0.05µm Gold (Au) Plating, 9.65mm Stacking Height, with Pegs and Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 100 | No | 94V-0 | No | No | No | No | 7.62mm | Copper Alloy | Gold | Tin | Nylon | 0.579/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 2.500µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877621000 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 10 Circuits, 0.05µm Gold (Au) Plating, 19.00mm Stacking Height, with Pegs and Cap, Tube, Lead-Free | No | Yes | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | No | 4.50mm | Copper Alloy | Gold | Gold | Nylon | 0.371/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 0.050µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877621007 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 10 Circuits, 0.38µm Gold (Au) Plating, 8.13mm Stacking Height, Tube, Lead-Free | No | Yes | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | No | 7.32mm | Copper Alloy | Gold | Tin | Nylon | 0.336/g | 2 | Vertical | Tube | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877621214 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 12 Circuits, 0.38µm Gold (Au) Plating, 17.58mm Stacking Height, with Cap and Pegs, Tape and Reel, Lead-Free | No | Yes | 12 | 12 | Black | 100 | No | 94V-0 | No | No | No | No | 3.80mm | Copper Alloy | Gold | Tin | Nylon | 0.961/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877621633 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 16 Circuits, 0.75µm Gold (Au) Plating, 18.00mm Stacking Height, with Cap, Tube, Lead-Free | No | Yes | 16 | 16 | Black | 100 | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 1.081/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877621654 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 16 Circuits, 0.75µm Gold (Au) Plating, 5.10mm Stacking Height, with Cap, Tape and Reel, Lead-Free | No | Yes | 16 | 16 | Black | 100 | No | 94V-0 | No | No | No | No | 4.90mm | Copper Alloy | Gold | Tin | Nylon | 0.976/g | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877621655 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 16 Circuits, 0.05µm Gold (Au) Plating, 20.30mm Stacking Height, with Pegs and Cap, Tape and Reel, Lead-Free | No | Yes | 16 | 16 | Black | 100 | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 1.282/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 2.500µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |
| 877622600 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 26 Circuits, 0.025µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs, Tube, Lead-Free | No | Yes | 26 | 26 | Black | 100 | No | 94V-0 | No | No | No | No | 7.90mm | Copper Alloy | Gold | Gold | Nylon | 1.200/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.025µm | 0.025µm | No | No | No | No | -55° to +125°C | Surface Mount | |
| 877622601 | 2.00mm Pitch Milli-Grid Header, Vertical, Surface Mount, Dual Row Dual Body, 26 Circuits, 0.025µm Gold (Au) Plating, 12.70mm Stacking Height, with Pegs and Cap, Tube, Lead-Free | No | Yes | 26 | 26 | Black | 100 | No | 94V-0 | No | No | No | No | 7.90mm | Copper Alloy | Gold | Gold | Nylon | 1.326/g | 2 | Vertical | Tube | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.025µm | 0.025µm | No | No | Pick and Place Cap | No | No | -55° to +125°C | Surface Mount |