産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 877520121 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 1 Circuit, 0.50 µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 1 | 1 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.484/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520124 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 1 Circuit, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 1 | 1 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.479/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520211 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuit, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 3.00mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Gold | Tin | Nylon | 0.057/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520212 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuit, 0.38µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 3.00mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Gold | Tin | Nylon | 0.057/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.380µm | 2.000µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520213 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuit, 0.75µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 3.00mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Gold | Tin | Nylon | 0.057/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520221 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.047/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520222 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.057/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.380µm | 2.000µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520224 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 2 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 2 | 2 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.050/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520304 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 3 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 3.20mm, Tail Length 3.50mm, Lead-Free | No | Yes | 3 | 3 | Black | No | 94V-0 | No | No | No | No | 3.20mm | Copper Alloy | Tin | Tin | Nylon | 71.856/mg | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520314 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 3 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 3.70mm, Tail Length 3.00mm, Lead-Free | No | Yes | 3 | 3 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Tin | Tin | Nylon | 0.084/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520321 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 3 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 3 | 3 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.529/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520324 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 3 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 3 | 3 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.072/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520404 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 4 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 3.20mm, Tail Length 3.50mm, Lead-Free | No | Yes | 4 | 4 | Black | No | 94V-0 | No | No | No | No | 3.20mm | Copper Alloy | Tin | Tin | Nylon | 0.112/g | 1 | Vertical | Tray | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520421 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 4 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 4 | 4 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.114/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520424 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 4 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 4 | 4 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.531/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520436 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 4 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 6.60mm, Tail Length 9.70mm, Lead-Free | No | Yes | 4 | 4 | Black | No | 94V-0 | No | No | No | No | 6.60mm | Copper Alloy | Gold | Gold | Nylon | 0.612/g | 1 | Vertical | Tray | 9.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.380µm | 0.380µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520514 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 4 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 3.70mm, Tail Length 9.70mm, Lead-Free | No | Yes | 5 | 5 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Tin | Tin | Nylon | 0.549/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520521 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 5 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 5 | 5 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.573/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520524 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 5 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 5 | 5 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.549/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520614 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 6 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 3.70mm, Tail Length 3.00mm, Lead-Free | No | Yes | 6 | 6 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Tin | Tin | Nylon | 0.566/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520621 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 6 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 6 | 6 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.595/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520624 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 6 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 6 | 6 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.566/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520714 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 7 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 3.70mm, Tail Length 3.00mm, Lead-Free | No | Yes | 7 | 7 | Black | No | 94V-0 | No | No | No | No | 3.70mm | Copper Alloy | Tin | Tin | Nylon | 0.583/g | 1 | Vertical | Tray | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520721 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 7 Circuits, 0.50µm Gold (Au) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 7 | 7 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Gold | Tin | Nylon | 0.618/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 2.500µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877520724 | 2.00mm Pitch Milli-Grid Header, Vertical, Through Hole, Breakaway, 7 Circuits, 2.50µm Tin (Sn) Plating, Mating Pin Length 4.00mm, Tail Length 2.70mm, Lead-Free | No | Yes | 7 | 7 | Black | No | 94V-0 | No | No | No | No | 4.00mm | Copper Alloy | Tin | Tin | Nylon | 0.583/g | 1 | Vertical | Tray | 2.70mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 2.540µm | No | No | No | No | -55° to +105°C | Through Hole |